MotorMore

U15Ⅱ
U13Ⅱ
U13Ⅱ
New iron core design, 80%+ power ratio improvement and selected materials for longer safe flight experience.
U11Ⅱ
Original dust prevention network and grid structure protects the iron core for long time safe flights. Motor efficiency improvement by 5% from sine wave features, military grade high-temperature resistant wires and optimized structure.
U8
First generation of efficiency motor for application of surveillance that requires long flight time of over 2 hours.

ESCMore

ALPHA 120A HV
ALPHA 80A HV
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.

PropellerMore

NS24x7.2"-10mm Hole
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
NS30x10"
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant