U SeriesMore

U15Ⅱ
U13Ⅱ
U13Ⅱ
New iron core design, 80%+ power ratio improvement and selected materials for longer safe flight experience.
U11Ⅱ
Original dust prevention network and grid structure protects the iron core for long time safe flights. Motor efficiency improvement by 5% from sine wave features, military grade high-temperature resistant wires and optimized structure.
U8
First generation of efficiency motor for application of surveillance that requires long flight time of over 2 hours.

P SeriesMore

P80
P60 Without Pin
P60 Without Pin
The thrust from P60 reaches up to 8kg in combination with T-MOTOR power system with features of dustproof and waterproof.
P80Ⅲ Without Pin
Best efficiency and thrust performance among the comparable motors
P80Ⅲ Pin
Best efficiency and thrust performance among the comparable motors

Navigator SeriesMore

MN801-S
MN5212
MN5212
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
MN5208
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
MN4014
Classical setup for 800mm multicopters: MN4014 + 15" prop.

Antigravity SeriesMore

MN5008
MN5008
MN5008
Ultra light, high efficiency, Devote to long flight, Quadcopter of 4.5kg, 60mins flight time, Run smoothly, low cogging torque.
MN5006
Ultra light, high efficiency, Devote to long flight, Quadcopter of 4kg, 60mins flight time, Run smoothly, low cogging torque.
MN1005
MN1005 with 30'' propeller offers the efficiency of up to 11.5g/W at 3kg thrust

Gimbal SeriesMore

GB54-1

V TypeMore

V807