NS(Ultra Light)More

NS24x7.2"-10mm Hole
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
NS30x10"
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant

VTOLMore

GlossyMore

G28x9.2" Prop-4PCS/PAIR
G29×9.5" Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.

FoldingMore

FA18.2×5.9" Push Type
FA16.2×5.3" Push Type

PolishMore

P30x10"
100% balanced lightweight P30*10 is an ideal collocation with T-MOTOR U8 and sizes above motors with durability, high strength and efficiency.
P29x8.7"
100% balanced lightweight P29*8.7 is an ideal collocation with T-MOTOR 8X motors with durability, high strength and efficiency.

Polymer StraightMore

Polymer FoldingMore

MF3422
Light weight folding props with optimum hybrid mix of carbon fiber and polymer for longer lifespan. Commonly used thrust range 6-12kg, max thrust 22kg.
MF1503
Light weight folding props with optimum hybrid mix of carbon fiber and polymer for longer lifespan. Commonly used thrust range 1-1.5kg, max thrust 3kg.