ALPHA SeriesMore

ALPHA 80A HV
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.
ALPHA 60A HV
6-12S vector control ESC with enclosed and light-weight design to satisfy the requirements of professional applications for efficient, accurate and steady motor control to achieve long endurance.

FLAME SeriesMore

FLAME 180A HV
A 6-14S ESC with peak current of up to 120A and perfect compatibility with motors of 5-20kg thrust.
FLAME 100A HV

Air SeriesMore

AIR 40A
A cost-effective and reliable 2-6s ESC with peak current of up to 60A for 330-450mm quadcopters.
AIR 20A
A cost-effective and reliable 3-4s ESC with peak current of up to 30A for 330-450mm quadcopters.

T SeriesMore

T 80A
Program optimization with intelligent motor control and built-in BEC ensures more precise and speedy response.
T 60A
T60A provides a stable and reliable speed control solution for fixed-wing aircrafts and helicopters.