FLAME Series

FLAME 25A
A professional ESC tailored for FPV with efficient, intelligent control algorithm and great compatibility which features ESC with quick and accurate response.
FLAME 60A HV
A 6-12S ESC with reasonable dissipation and excellent safety performance from the layered structure for industrial applications.
FLAME 70A LV
A 4-6S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 80A HV
A versatile 6-12S ESC for UAVs with different payload.
FLAME 100A LV
A 4-8S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 100A HV
FLAME 180A HV
A 6-14S ESC with peak current of up to 120A and perfect compatibility with motors of 5-20kg thrust.