U SeriesMore

U15Ⅱ
U13Ⅱ
U13Ⅱ
New iron core design, 80%+ power ratio improvement and selected materials for longer safe flight experience.
U11Ⅱ
Original dust prevention network and grid structure protects the iron core for long time safe flights. Motor efficiency improvement by 5% from sine wave features, military grade high-temperature resistant wires and optimized structure.
U8
First generation of efficiency motor for application of surveillance that requires long flight time of over 2 hours.

P SeriesMore

P80
P80Ⅲ Without Pin
P80Ⅲ Without Pin
Best efficiency and thrust performance among the comparable motors

Navigator SeriesMore

MN801-S
MN5212
MN5212
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
MN5208
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
MN4014
Classical setup for 800mm multicopters: MN4014 + 15" prop.

Antigravity SeriesMore

MN6007
MN1005
MN1005
MN1005 with 30'' propeller offers the efficiency of up to 11.5g/W at 3kg thrust
MN6007
An integration of power and efficiency for endurance of over 50mins
MN7005
MN7005+24'' propeller+Alpha ESC is the rock-solid option for 1.5kg hover thrust with efficiency up to 13g/W.

Gimbal SeriesMore

GB54-1