Antigravity 4004
Unique cooling system and 52g light weihgt for more effciency and longer flight time.
Antigravity 4006
Unique vebtilation and cooling system for higher efficiency while maintatining a thrust of 1.3kg.
MN6007
An integration of power and efficiency for endurance of over 50mins
MN7005
MN7005+24'' propeller+Alpha ESC is the rock-solid option for 1.5kg hover thrust with efficiency up to 13g/W.
MN1005
MN1005 with 30'' propeller offers the efficiency of up to 11.5g/W at 3kg thrust