MN501-S
Small size body with unexpected power with the max. thrust of up to 5.2kg
MN505-S
Top choice for professional applications in aerial photography, power plant inpection and cruise.
MN601-S
Centrifugal fan and grid-shape design ensure remarkable performance in all-weather conditions.
MN605-S
Imported big bearings and high-temperature resistant arc magnets for efficiency improvement of up to 5% than comparable motors.
MN701-S
An exemplary model for industrial applications with IP45 level, smooth and stable operation.
MN705-S
The max. thrust of 11kg brings you an extraordinary flight experience in surveying and mapping.
MN801-S
Designed for medium-sized VTOL airplanes with up to 30kg MTOW.
MN805-S
Mighty motor for VTOL airplaines with MTOW of 40kg.
MN1804
Upgrade your 250-350g multicopters with excellent quality of efficiency, mobility and stability.
MN1806
Upgrade your 250-350g multicopters with excellent quality of efficiency, mobility and stability.
MN2204
MN2212
The optimal option for your 450mm long endurance multicopters.
MN3110
High quality EZO bearings with lower vibration and noisy for longer lifetime.
MN3508
High quality EZO bearings with lower vibration and noisy for longer lifetime.
MN3510
Your optimal option for the entry level industrial multicopters excellent flight experience with high structural strength and super balance.
MN3515
The integration of efficiency and power, perfect for different applications.
MN3520
Workable for both fixed wings and multicopters with excellent performance.
MN4010
High quality large bearings contribute to lower vibration, less noise and smooth operation.
MN4012
Your optimal option of long endurance multicopters for 1kg hover thrust.
MN4014
Classical setup for 800mm multicopters: MN4014 + 15" prop.
MN5208
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
MN5212
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.