Ultra LightMore

UL28×8.4"
High efficient ultra-light CF props- ideal collocation with U8 Lite
UL24×7.2"
High efficient ultra-light CF props- perfectly compatible with MN7005

GlossyMore

G28x9.2" Prop-4PCS/PAIR
G29×9.5" Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.

PolishMore

P30x10"
100% balanced lightweight P30*10 is an ideal collocation with T-MOTOR U8 and sizes above motors with durability, high strength and efficiency.
P29x8.7"
100% balanced lightweight P29*8.7 is an ideal collocation with T-MOTOR 8X motors with durability, high strength and efficiency.

FoldingMore

FA18.2×5.9" Push Type
FA16.2×5.3" Push Type

Polymer StraightMore

Polymer FoldingMore

VTOLMore

NS(Ultra Light)More

NS30x10"
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
NS28x9.2"
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant