Folding

FA15.2×5"
Safe performance from tightened fitted screws and locknuts with thrust limitation of up to 6kg.
FA16.2×5.3"
Safe performance from tightened fitted screws and locknuts with thrust limitation of up to 7kg.
FA18.2×5.9"
Safe performance from tightened fitted screws and locknuts with thrust limitation of up to 8kg.
FA20.2×6.6"
Safe performance from tightened fitted screws and locknuts with thrust limitation of up to 10kg: perfect for T-MOTOR MN50-60 motors.
FA20.2×6.6" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA22.2×7.2"
Safe performance from tightened fitted screws and locknuts with thrust limitation of up to 11,5kg: perfect for T-MOTOR MN50-60 motors.
FA22.2×7.2" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA24.2×7.9"
FA24.2*7.9 with thrust limitation of up to 15kg perfectly macthes T-MOTOR MN701-S motor.
FA24.2×7.9" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA26.2×8.5"
FA26.2*8.5 with thrust limitation of up to 19kg perfectly macthes T-MOTOR MN705-S motor.
FA26.2×8.5" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA27.2×8.9"
FA27.2*8.9 with thrust limitation of up to 23kg perfectly macthes T-MOTOR MN705-S motor.
FA27.2×8.9" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA28.2×9.2"
The ideal option with thrust limitation of 27kg for U8 motor and alike requiring no extra prop adapter for easy nstallation.
FA28.2×9.2" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA29.2×9.5"
The ideal option with thrust limitation of 32kg for U8 motor and alike requiring no extra prop adapter for easy nstallation.
FA29.2×9.5" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA30.2×9.9"
For safe flight requiring heavy load with thrust limitation of up to 33kg.
FA30.2×9.9" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA31.2×10.2"
For safe flight requiring heavy load with thrust limitation of up to 34kg.
FA31.2×10.2" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA32.2×10.5"
For safe flight requiring heavy load with thrust limitation of up to 35kg.
FA32.2×10.5" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA34.2×11.2"
For safe flight requiring heavy load with thrust limitation of up to 42kg.
FA34.2×11.2" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA36.2×11.8"
For safe flight requiring heavy load with thrust limitation of up to 45kg.
FA36.2×11.8" Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.