Continuous 80A load

icon1

under 12S voltage, the 80A sustains output for 30S, exhibiting a temperature drop of over 20°C compared to similar products

Temperature comparison

Test conditions (48V, with heat sink)

Test conditions (48V, with heat sink)

Temperature comparison

Test conditions (48V, without heat sink)

Test conditions (48V, without heat sink)

High Power Density Ratio

icon1

Weighing only 30g, it has power density of 92.3W/g a 51% increase compared to similar products

Weighing only 30g, it has power density of 92.3W/g a 51% increase compared to similar products

Efficient PCB
Heat Dissipation Design

icon1

PCB thermal conductivity + double-sided heat sink design
                   resulting in a 25% lower temperature compared to similar products at the same power

Efficient PCB Heat Dissipation Design

Accurate Dead Time Tuning

icon1

Precise dead time tuning,enhanced ESC response speed

MSO7024 Thu June 01 2023 18:13:5218:15:13
MSO7024 Thu June 01 2023 18:13:52
MSO7024 Thu June 01 2023 18:15:13
High copper thickness multi-layer PCB design

High copper thickness multi-layer PCB design

icon1

3OZ six-layer PCB design to reduce wire loss

C80A 12S SPEC
C80A 12S SPEC
Input VoltageInput Voltage:5-12S
BECBEC:None
WeightWeight:30g
CurrentCurrent:80A
Peak CurrentPeak Current:100A
SizeSize:55x28x10mm
FirmwareFirmware:AM32
  • Power Cable

    Power Cable

  • Signal Cable

    Signal Cable

  • Capacitors

    Capacitors

  • Capacitors Board

    Capacitors Board

Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp