AM60
AM60

STRONGER IMPACT RESISTANCE

CONTINUATION OF THE AM FAMILY-STYLE
CUTOUT DESIGN TO INCREASE STRENGTH

CONTINUATION OF THE AM
FAMILY-STYLE CUTOUT DESIGN TO
INCREASE STRENGTH

INCREASED THE OVERALL
SHELL STRENGTH

15

%

INCREASED THE BIDIRECTIONAL
THRUST STRENGTH

11

%

100N impact simulation by CAE
Torque:(Per item:0.2 N.m); Force 2:(Per item:100N)

INDOOR AND OUTDOOR FLIGHT AS YOU LIKEINDOOR AND OUTDOOR
FLIGHT AS YOU LIKE

The AM60 V2 was created to meet a variety of flight requirement.
A wide range of mounting options and applications.

The AM60 V2 was created to meet a variety of flight requirement.
A wide range of mounting options and applications.

3D4DIndoorOutdoor
AM60

HGHT BURST AND
POWER SAVING

Amazing 42x power thrust
Specifically developed for air combat

battery

power saving

32.2g

Weight

1356g

Maximum thrust

Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp