PRIME PICK FOR
VIBRANT FREESTYLE
Designed for 5-6 inch freestyle FPV drones, its high thrust can meet various ejection and full-throttle maneuvers in SBANG style, making the flight more challenging and enjoyable.
PRIME PICK FOR
VIBRANT FREESTYLE
Designed for 5-6 inch freestyle FPV drones, its high thrust can meet various ejection and full-throttle maneuvers in SBANG style, making the flight more challenging and enjoyable.
LONG SERVICE LIFE
Efficient current transmission and a large heat dissipation area of the motor ensure that the coils do not discolor even under extreme tuning and aggressive settings, extending the motor's service life.
EXTREME RESPONSE TO THROTTLE
High motor torque and rapid yet smooth throttle acceleration give the stick operation a strong sense of locking. The swift throttle response greatly enhances the control capabilities of JUICY pilots.
STRONG DURABILITY
With exceptional structural strength, it can easily handle JUICY pilots' frequent and intense misoperation.
Type | PV4 juicy | Motor Dimension | Φ30.2*31mm |
Magnet | Nickel plated arc magnet | Coil insulation test | 500V withstand voltage test (5s) |
Waterproof and dustproof class | / | Configuration | 12N14P |
Dynamic balance requirements standards | ≤5mg | Bearings | Imported 684ZZ |
Shaft Diameter | 5mm | Lead | 20AWG*150mm |
Screw Diameter | Φ16-M3-4 | Prop Adapter Shaft Thread | M5*10mm |
Packing Size | 61*41.5*32.5mm | Packing Weight | 50g |
Tech Specs | |||
KV | 2060 | Idle Current(10V) | 1.9A |
Max Power(1s) | 1116W | Internal Resistance | 45mΩ |
Rated Voltage (Lipo) | 24V | Peak Current(1s) | 48A |
Max Thrust | 1993g | Weight (incl.cable) | 36g |
Recommended | |||
Motor | PV4 juicy KV2060 | Frame Type | X4 |
Prop | 5-inch 3-blade medium-low pitch freestyle prop(pitch 2.9-4.7) | Lipo Cells | 24V |
ESC | TMHOBBY P60A V2/V50A SE | Recommended takeoff weight range | Within 810g |
FC | TMHOBBY Pacer G4 | Max Takeoff Weight | 2000g |
Note: | The BL32 firmware specifies the use of V50A SE ESC, other ESCs may result in desync Recommended ESC settings: Startup power: 75%, timing: 30,PWM frequency: 24-BYRPM, demagnetization compensation: low To obtain the best efficiency and flight experience (improper settings may cause desync) |
Type | Propeller | Voltage (V) | Throttle (%) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) | Torque (N*m) | Operating Temperature (℃) |
PV4 juicy KV2060 | TMHOBBY F-5146 | 24.00 | 20% | 1.31 | 9648 | 128 | 31 | 4.10 | 0.01 | 112 (Ambient |
23.97 | 30% | 3.06 | 13896 | 281 | 73 | 3.83 | 0.03 | |||
23.93 | 40% | 5.85 | 17675 | 486 | 140 | 3.48 | 0.05 | |||
23.88 | 50% | 9.49 | 20897 | 700 | 227 | 3.09 | 0.07 | |||
23.80 | 60% | 14.74 | 24143 | 960 | 351 | 2.74 | 0.10 | |||
23.70 | 70% | 21.26 | 26101 | 1214 | 504 | 2.41 | 0.12 | |||
23.60 | 80% | 28.13 | 29320 | 1472 | 664 | 2.22 | 0.15 | |||
23.48 | 90% | 36.67 | 31578 | 1735 | 861 | 2.02 | 0.18 | |||
23.34 | 100% | 46.56 | 33750 | 1993 | 1087 | 1.83 | 0.21 | |||
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s (Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.) | ||||||||||
PV4 juicy KV2060 | TMHOBBY P-49436 | 23.97 | 20% | 1.33 | 9606 | 121 | 32 | 3.80 | 0.02 | 116 (Ambient |
23.94 | 30% | 3.11 | 13714 | 262 | 74 | 3.51 | 0.03 | |||
23.90 | 40% | 5.88 | 17307 | 447 | 141 | 3.18 | 0.05 | |||
23.85 | 50% | 9.47 | 20738 | 640 | 226 | 2.83 | 0.07 | |||
23.77 | 60% | 14.75 | 23981 | 874 | 351 | 2.49 | 0.10 | |||
23.67 | 70% | 21.11 | 26759 | 1095 | 500 | 2.19 | 0.12 | |||
23.58 | 80% | 27.89 | 29231 | 1313 | 658 | 2.00 | 0.15 | |||
23.46 | 90% | 36.19 | 31549 | 1523 | 849 | 1.79 | 0.18 | |||
23.31 | 100% | 46.29 | 33733 | 1756 | 1079 | 1.63 | 0.21 | |||
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s (Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.) | ||||||||||
PV4 juicy KV2060 | HQ J33 | 24.00 | 20% | 1.38 | 9614 | 128 | 33 | 3.85 | 0.02 | 114 (Ambient |
23.97 | 30% | 3.19 | 13757 | 276 | 77 | 3.61 | 0.03 | |||
23.93 | 40% | 5.93 | 17536 | 456 | 142 | 3.21 | 0.05 | |||
23.88 | 50% | 9.59 | 20809 | 653 | 229 | 2.85 | 0.07 | |||
23.81 | 60% | 14.76 | 24120 | 887 | 351 | 2.52 | 0.10 | |||
23.70 | 70% | 21.38 | 26104 | 1156 | 507 | 2.28 | 0.13 | |||
23.61 | 80% | 28.15 | 29276 | 1392 | 664 | 2.09 | 0.15 | |||
23.48 | 90% | 36.52 | 31620 | 1598 | 858 | 1.86 | 0.18 | |||
23.34 | 100% | 46.27 | 33840 | 1776 | 1080 | 1.64 | 0.21 | |||
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s (Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.) | ||||||||||
PV4 juicy KV2060 | HQ J37 | 24.00 | 20% | 1.39 | 9613 | 129 | 33 | 3.89 | 0.02 | 112 ( Ambient |
23.97 | 30% | 3.24 | 13739 | 283 | 78 | 3.64 | 0.03 | |||
23.93 | 40% | 6.05 | 17495 | 476 | 145 | 3.29 | 0.05 | |||
23.88 | 50% | 9.82 | 20728 | 686 | 234 | 2.92 | 0.07 | |||
23.80 | 60% | 15.21 | 23895 | 938 | 362 | 2.59 | 0.10 | |||
23.69 | 70% | 21.88 | 26621 | 1175 | 518 | 2.27 | 0.13 | |||
23.59 | 80% | 29.18 | 28938 | 1374 | 688 | 2.00 | 0.16 | |||
23.46 | 90% | 37.76 | 31123 | 1578 | 886 | 1.78 | 0.18 | |||
23.32 | 100% | 47.87 | 33338 | 1784 | 1116 | 1.60 | 0.21 | |||
Note: Motor temperature is motor surface temperature at 80% throttle running for 10s (Data above based on bench tests are for reference only. Comparison with that of other motor types is not recommended.) |
Copyright © 2003-2023 T-motor, All rights reserved.