High-performance
32-bit MCU

The ESC uses F4, which has 50% more computing power than BB21

The ESC uses F4, which has 50% more computing power than BB21

Flight controller using F7, which has 30% more computing power than F4

Flight controller using F7, which has 30% more computing power than F4

High-performance 32-bit MCU

The FC Gyroscope
with High Sampling Rate

Special optimized program + low noise circuitry + high sampling rate gyroscope That makes the drone stable and responsive

test chart 1
test chart 2

The flight controller needs to upgrade firmware to version 4.4.2 or above to use the special optimization program.

Quality Assurance

The ESC with preset parameters better matches with Velox V3 motors, there is no problem in 1,000 real flight testing. (This data is for reference only)

Quality Assurance

Velox CINE F7

Velox CINE F7SPEC
FC

MCU
STM32F722
Input voltage
3-6S
Gyroscope
ICM-42688P
OSD
AT7456E&HD
Barometer
SPL06
Mounting holes
30.5*30.5/φ4mm
Size
36*36*8mm
Weight
9.2g
Firmware
TMTR-TMOTORVELOXF7V2 (BETAFLIGHT)

V50A SE

V50A SESPEC
ESC

MCU
AT32F421
Input voltage
3-6S
Current
50A
Peak current(5S)
60A
Size
41*44.4*5.8mm
Mounting holes
30.5*30.5/φ4mm
Weight
12.3g

Accessories

STACKAccessories  
STACK

  • XT60 Cable*1

    XT60 Cable*1

  • 150mm double-ended SH1.0-6P silicone cable*1

    150mm double-ended SH1.0-6P silicone cable*1
    DJI O3 Cable

  • 100mm single head SH1.0-8P silicone cable*1

    100mm single head SH1.0-8P silicone cable*1
    FC Cable

  • 100mm SH1.0-6P to GH1.25-8P silicone cable *1

    100mm SH1.0-6P to GH1.25-8P silicone cable *1
    DJI HD VTX Cable

  • 61mm double-ended SH1.0-8P silicone cable*2

    61mm double-ended SH1.0-8P silicone cable*2
    FC with other ESC Cable

  • 61mm double-ended SH1.0-8P silicone cable*2

    61mm double-ended SH1.0-8P silicone cable*1
    FC with V50A SE Cable

  • High yellow shock absorbing washer*10

    High yellow shock absorbing washer*10

  • Low yellow shock absorbing washer*10

    Low yellow shock absorbing washer*10

  • XT60 Cable*1

    Hobby  stickers*1

  • XT60 Cable*1

    QC PASS  card*1

  • XT60 Cable*1

    Capacitor*1