CINE77

EXCEPTIONAL THRUST
POWERFUL PERFORMANCE

The maximum thrust of the Cine77 is over 5kg, which can support more exceptional power, making your cinematic shots smoother and more stable

5kgper motor

maximum thrust over

HIGH EFFICIENCY

WORRY-FREE SHOOTING

With a 2.5kg load, the Cine77 Offers flight time exceeding 7 minutes across 6s,8s, and 12s batteries, giving you a relaxed and uniterrupted filming experience

CINE77

ENHANCED TORQUE

SMOOTH CONTROL

The wider stator significantly boosts torque. At low throttle, the control, the control is more precise; at higher throttle, the power response is quicker. Even the X8 cinematic drone can bring the flight feeling of a freestyle drone

low throttlehigher throttle

At low throttle,the control is more precise

CINE77

STABLE AND RELIABLE
WORRY-FREE FLIGHT

Featuring a high-protection design, the Cine77 enhances motor durability. With its large diameter and excellent heat dissipation, it handles extended flights with high throttle without issues like thrust loss or overheating. Paired with the C80A 8s 4in1 ESC, the Cine77 maintains steady flight through demanding maneuvers without desync

C80A 8s 4in1

Recommended ESC

RECOMMENDED

CINE KV477

C10.5X5

C80A-12S

F7 PRO

Motor: Cine77 KV477*8PCS   Prop: C10.5X5X3*8PCS   ESC: C80A-12S single*8PCS+4IN 1 PDB*2PCS    FC: F7 PRO*1PC+BEC 12S to 8S below*1PC

CINE KV777

C10.5X5

C80A-4IN1-8S

F7 PRO

Motor: Cine77 KV777*8PCS   Prop: C10.5X5X3*8PCS   ESC: C80A-4IN1-8S*2PCS   FC: F7 PRO*1PC

CINE KV977

C10.5X5

C80A-4IN1-8S

F7 PRO

Motor: Cine77 KV977*8PCS   Prop: C10.5X5X3*8PCS   ESC: C80A-4IN1-8S*2PCS   FC: F7 PRO*1PC

CINEMATIC FEAST

Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp