3 INCH HIGH THRUST MOTOR
suppoorts 4S & 6S,shaft 1.5mm and 5mm optional
3 inch FPV drone capable of carrying loads up to 300 grams
NO OVERHEATING
12N14Pconfiguration,simulation optimization for both electromagnetism and heat dissipation
Reducing temperature by 20℃ during continuous intense flight(compared to
F1507 motor under identical conditions)
12N14Pconfiguration,simulation optimization for both
electromagnetism and heat dissipation
Reducing temperature by 20℃ during continuous intense flight
(compared to
F1507 motor under identical conditions)
BROAD COMPATIBILITY
Φ12mm-M2-4base mounting holes
Two propeller mounting options: 1.5mm shaftless and 5mm single
STRUCTURE UPGRADE
M2 locking screw for easier maintenance
Non-protruding locking screw for
better compatibility with the frame
Large bearings and O-ring rubber seals, providing dual
protection
CHOICE WITH EASE
4S and 6S dual voltage versions,say goodble to KV confusion
Compatible with 3 inch large pitch
propellers(e.g.,T76S)
Providing up to 200g thrust per motor
4S and 6S dual voltage versions,say goodble to KV confusion
Compatible with 3 inch large pitch
propellers(e.g.,T76S)
Providing up to 200g thrust per motor
RECOMMENDED POWER SYSTEM
V1507
F7 35A AIO 6S
T76S