BETAFLIGHT
LATEST WIRING
STANDARD

Unified socket standards, no longer worry about
misplugging and burning the device

UNLOCKING
THE FULL FUNCTIONS

  • Wireless Bluetooth
  • Dual BEC
  • HD&Analog
  • 8 Motors Support
  • PIT function
  • Voltage Selection
  • All Sockets
  • 128M Black Box
  • Built-in Barometer

BLUETOOTH WIRELESS
PARAMETER ADJUSTMENT

Wireless parameter
adjustment via
mobile phone
Currently only
supports Android
Speedybee connection
no need to carry a
computer outdoors
anymore

THE SECOND-GENERATION
POWER SOLUTION ENSURES
SMOOTH FLYING

The power supply suppresses noise up to 90db,
making the gyroscope low-noise and low-latency

FREE CHOICE OF
VOLTAGE OUTPUT

If you are worrying about that the VTX and
camera voltage is not compatible, and the wiring
needs to cross the FC to obtain power.Voltage
selectable pads allow you to say goodbye
to the above embarrassment

VELOX F7 SE
FCSPEC
FC

  • ModelVELOX F7 SE
  • FirmwareSTM32F7X2
  • Unified targetTMTR-TMOTORVELOXF7
  • MCUSTM32F722
  • GyroscopeICM-42688-P(SPI)
  • BEC5V2A&10V1.5A
  • Uarts6
  • BluetoothTMFC
  • OSDAT7456E&HD
  • Black box128MB
  • USBTYPE-C
  •  
  • Specifications
  • Weight9g
  • Size37.5*40*6.4mm
  • Installation hole30.5*30.5/φ4mm
  • Input voltage12-27V(3-6S)
  • Typical application170-450multi-rotor