F Series

F60PROV-LV
BMS RAPTOR V2
F1000-Long Shaft
Born for X-class racing with 1000mm frame on 8S/12S.
F80 Pro
FPV Guinness creator of the fastest speed with the maximum thrust of 2.0kg for frame sizes of 250mm+.
F60Ⅲ
Suitable for freestyle with durability, smoothness and high efficiency.
F60PRO Ⅳ V2.0
F60 PROⅢ
The best choice of champions with awesome design, high torque, explosive power, perfect smoothness and high efficiency.
F60 PROⅡ POPO
Powerful but silkily smooth, efficient and sensitive
F60 PROⅡ
Powerful but silkily smooth, efficient and sensitive
F60 PRO
F40PROⅣ
F40Ⅲ
KV2400, specified motor for MULTIGP Racing Especially for Racing and Freestyle,KV2400 with 5’’ prop works well @5S,KV2600,KV2750 are for Racing,Integration of durability, high efficienc...
F40 PROⅢ
The best choice of champions with awesome design, high torque, explosive power, perfect smoothness and high efficiency.
F40 PROⅡ POPO
Ultra-light design with high efficiency. Built for top pilots' Freestyle and Racing
F40 PROⅡ
Ultra-light design with high efficiency. Built for top pilots' Freestyle and Racing
F40 PRO
F30
Match with 4" props for 150MM Frame
F20Ⅱ
Tiny yet powerful
Match with 3'' to 4'' props under 3-4S
F1507 No Shaft
F15
Match with 2"-2.5" props on 2-3S for 80-110MM frame with high performance.
F1103
For toothpick 2-3S
F10
Match with 1.9'' props on 2-3S for explosive power with light weight.