FLAME Series

FLAME 25A
A professional ESC tailored for FPV with efficient, intelligent control algorithm and great compatibility which features ESC with quick and accurate response.
FLAME 60A HV
A 6-12S ESC with reasonable dissipation and excellent safety performance from the layered structure for industrial applications.
FLAME 70A LV
A 4-6S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 80A HV V2.0
FLAME 100A LV
A 4-8S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 100A HV
FLAME 180A HV
A 6-14S ESC with peak current of up to 120A and perfect compatibility with motors of 5-20kg thrust.
FLAME 200A HV