Store
T-MOTOR The Safer Propulsion System
Multirotor
Motor
U Series
P Series
Navigator Series
Antigravity Series
Gimbal Series
V Type
ESC
ALPHA Series
FLAME Series
Air Series
T Series
Propeller
NS(Ultra Light)
VTOL
Glossy
Folding
Polish
Polymer Straight
Polymer Folding
Proplusion System
Manned Aircraft
Drone Arm Set
-Standard
-X-Agricultural
-Coaxial
Fixed Wing
Motors
-AT
-AS
-AM
ESC
Propellers
FPV
Motor
ESC
Propeller
Frame
Flight Controllers
Customized
Robot
News
Company News
Industry Dynamic
About T-MOTOR
About Us
Contact Us
T-motor Story
Join Us
MN501-S
Small size body with unexpected power with the max. thrust of up to 5.2kg
BUY NOW
LEARN MORE
MN505-S
Top choice for professional applications in aerial photography, power plant inpection and cruise.
BUY NOW
LEARN MORE
MN601-S
Centrifugal fan and grid-shape design ensure remarkable performance in all-weather conditions.
BUY NOW
LEARN MORE
MN605-S
Imported big bearings and high-temperature resistant arc magnets for efficiency improvement of up to 5% than comparable motors.
BUY NOW
LEARN MORE
MN701-S
An exemplary model for industrial applications with IP45 level, smooth and stable operation.
BUY NOW
LEARN MORE
MN705-S
The max. thrust of 11kg brings you an extraordinary flight experience in surveying and mapping.
BUY NOW
LEARN MORE
MN801-S
Designed for medium-sized VTOL airplanes with up to 30kg MTOW.
BUY NOW
LEARN MORE
MN805-S
Mighty motor for VTOL airplaines with MTOW of 40kg.
BUY NOW
LEARN MORE
MN1010
Efficient Disc Motor Heavy Payload Long Flight Time Excellance in Heat Dissipation
BUY NOW
LEARN MORE
MN1804
Upgrade your 250-350g multicopters with excellent quality of efficiency, mobility and stability.
LEARN MORE
MN1806
Upgrade your 250-350g multicopters with excellent quality of efficiency, mobility and stability.
BUY NOW
LEARN MORE
MN2204
LEARN MORE
MN2212
The optimal option for your 450mm long endurance multicopters.
BUY NOW
LEARN MORE
MN3110
High quality EZO bearings with lower vibration and noisy for longer lifetime.
BUY NOW
LEARN MORE
MN3508
High quality EZO bearings with lower vibration and noisy for longer lifetime.
BUY NOW
LEARN MORE
MN3510
Your optimal option for the entry level industrial multicopters excellent flight experience with high structural strength and super balance.
BUY NOW
LEARN MORE
MN3515
The integration of efficiency and power, perfect for different applications.
BUY NOW
LEARN MORE
MN3520
Workable for both fixed wings and multicopters with excellent performance.
BUY NOW
LEARN MORE
MN4010
High quality large bearings contribute to lower vibration, less noise and smooth operation.
BUY NOW
LEARN MORE
MN4012
Your optimal option of long endurance multicopters for 1kg hover thrust.
BUY NOW
LEARN MORE
MN4014
Classical setup for 800mm multicopters: MN4014 + 15" prop.
BUY NOW
LEARN MORE
MN5208
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
BUY NOW
LEARN MORE
MN5212
Perfect dynamic balance with precise assembly process for superb performance in multiple operation conditions.
BUY NOW
LEARN MORE
Facebook
Twitter
Vimeo
Youtube
Youku
About Us
|
Contact Us
|
T-motor Story
|
Join Us
|
News
|
Authorized Dealer