Glossy

G18x5.9" Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 8.2kg, brings you an extraordinary flight experience while collocating with T-MOTOR 4X-5X motors.
G20x6.5" Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 10kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X motors.
G22x7.2" Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 11.5kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X motors.
G24x7.8" Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 14.8kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X-7X motors.
G26×8.5" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 19kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G27×8.8" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 23kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G28×9.2" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 27.5kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G29×9.5" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 32kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G30x10.5" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 33kg matches with T-MOTOR 8X-10X motors for maximum flight time.
G32×11" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 35kg matches with T-MOTOR 8X-10X motors for maximum flight time.
G34×11.5" Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 42kg matches with T-MOTOR 9X-10X motors for maximum flight time and diverse requirments.
G36×11.5" Prop-2PCS/PAIR
Glossy integrated prop matches withT-MOTOR 10X motors heavy load requirement of up to 37kg per arm.
G40x13.1" Prop-2PCS/PAIR
Best option for U15II for a variety applications as to transportation and cargo delivery.
G26x8.5" Prop-4PCS/PAIR
G27x8.8" Prop-4PCS/PAIR
G28x9.2" Prop-4PCS/PAIR
G29x9.5" Prop-4PCS/PAIR
G26×8.5" Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G27×8.8" Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G28×9.2" Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G29×9.5" Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.