
V LINK 2.0
High-Speed CAN
Communication
& Dual Throttle Output
Real-Time Data Monitoring | Offline Log
Storage | One-Click
Firmware Updates
Complete Visibility into Power System
Performance

Data box (V LINK 2.0) is a communication device that integrates data acquisition and storage with V series ESCs, which can record the real-time status of the propulsion system, meet the needs of users for fault data analysis, detection of aircraft operating status for improvement of flight safety.
With the data box (V-LINK 2.0), users can use PC software to perform the following operations: upgrade firmware upgrade, read online real-time data, store data offline, download the failure data stored and adjust ESC settings.
Disclaimer: Thanks for purchasing T-MOTOR products. The particularity of V Series ESCs requires special attention to this User Manual before use. Please keep strict compliance with what’s indicated in the V Series ESC matching table.The propellers to be used with corresponding ESCs should not surpass the size limitation (T-MOTOR standard) shown in V Series ESC matching table. Any improper use including but not limited to over loading, or not following V Series ESC matching table may result in injury and damage to human and devices. We assume no responsibility for personal injury property damage or consequential losses resulting from the product.
Parameter
Date box (V LINK 2.0)
Communication method: Serial port, CAN, USB
Voltage:18-60V(6-14S)
Size:47.4*32.4*14.3mm
Weight:29g