G Glossy Carbon Fiber Propeller

G18*5.9 Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 8.2kg, brings you an extraordinary flight experience while collocating with T-MOTOR 4X-5X motors.
G20*6.5 Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 10kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X motors.
G22*7.2 Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 11.5kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X motors.
G24*7.8 Prop-2PCS/PAIR
Glossy prop, with the thrust limitation of up to 14.8kg, brings you an extraordinary flight experience while collocating with T-MOTOR 5X-7X motors.
G26*8.5 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 19kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G27*8.8 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 23kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G28*9.2 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 27.5kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G29*9.5 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 32kg matches with T-MOTOR 8X-9X motors for maximum flight time.
G30*10.5 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 33kg matches with T-MOTOR 8X-10X motors for maximum flight time.
G32*11 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 35kg matches with T-MOTOR 8X-10X motors for maximum flight time.
G34*11.5 Prop-2PCS/PAIR
Glossy integrated prop with the thrust limitation of up to 42kg matches with T-MOTOR 9X-10X motors for maximum flight time and diverse requirments.
G36*11.5 Prop-2PCS/PAIR
Glossy integrated prop matches withT-MOTOR 10X motors heavy load requirement of up to 37kg per arm.
G40*13.1 Prop-2PCS/PAIR
Best option for U15II for a variety applications as to transportation and cargo delivery.
G26*8.5 Prop-4PCS/PAIR
G27*8.8 Prop-4PCS/PAIR
G28*9.2 Prop-4PCS/PAIR
G29*9.5 Prop-4PCS/PAIR
G26*8.5 Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G27*8.8 Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G28*9.2 Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G29*9.5 Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp