NS Carbon Fiber(Ultra Light) MORE

NS30*10
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant
NS28*9.2
Light, efficient, long flight time,Lower moment of inertia,Scratch resistant

VTOL Carbon Fiber MORE

Glossy Carbon Fiber MORE

G29*9.5 Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.
G28*9.2 Three-blade
Precise processing craft in T-MOTOR portable tri-blade propeller helps provide more thrust, high efficiency and stability, yet reduce the size of flying platform.

Folding Carbon Fiber MORE

FA36.2*11.8 Push Type
Push type folding carbon fiber propeller for coaxial frames to make it space-saving and convenient.
FA36.2*11.8
For safe flight requiring heavy load with thrust limitation of up to 45kg.

Polish Carbon Fiber MORE

P30*10
100% balanced lightweight P30*10 is an ideal collocation with T-MOTOR U8 and sizes above motors with durability, high strength and efficiency.
P29*8.7
100% balanced lightweight P29*8.7 is an ideal collocation with T-MOTOR 8X motors with durability, high strength and efficiency.

Polymer Straight MORE

MS1704
Polymer propellers are not recommended for coaxial setups
MS1503
Polymer propellers are not recommended for coaxial setups

Polymer Folding MORE

MF3628P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF3424P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance

Polymer Variable-Pitch Propeller MORE

MF1604VP
MF2211VP
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp