EXTRAORDINARILY RELIABLE PREMIUM MATERIAL F55A PROIII

EXTRAORDINARILY

RELIABLE

PREMIUM MATERIAL TPHR8504/STM32G071


F55A PROIII

SUPPORT WIDE PWM FREQUENCY 16-128KHZ KHZ AUTOMATICALLY ADJUST ACCORDING TO THE MOTOR KV

 

SUPPORT WIDE
PWM FREQUENCY

16-128KHZ

KHZ
AUTOMATICALLY ADJUST
ACCORDING TO THE MOTOR KV

PLUG AND PLAY WITH F7 PRO FC SUITABLE FOR X8 FPV DRONE

PLUG AND PLAY WITH F7 PRO FC

SUITABLE FOR X8 FPV DRONE

SPECIAL NEW HEAT SINK DESIGN EVENLY CONDUCTS ESC TEMPERATURE AND DISSIPATES HEAT

SPECIAL NEW HEAT SINK DESIGN

EVENLY CONDUCTS ESC TEMPERATURE AND DISSIPATES HEAT

SPEC

  • Voltage: 3S-8S Lipo

  • BEC: No

  • Current: 55A

  • Mounting Hole: 30.5*30.5mm/M3

  • Peak Current: 65A (10 Seconds)

  • Size: 44*40*7.5mm

  • Firmware: BLHELI_32

  • Amperage Meter: 200

  • Telemetry: Support

  • Weight: 17.8g

ACCESSORIES

  • 61MM Double-ended SH1.0-10P Silicone Cable*1 Plug and Play with F7, F7 HD FC

    61MM Double-ended
    SH1.0-10P Silicone Cable*1
    Plug and Play with F7, F7 HD FC

  • 61mm Single Head SH1.0-10P Silicone cable*1 Suitable for F7 Proy

    61mm Single Head
    SH1.0-10P Silicone cable*1
    Suitable for F7 Pro

  • Low Yellow Shock Absorbing Washer*4

    Low Yellow Shock
    Absorbing Washer*4

  • Capacitor*1

    Capacitor*1

  • High Yellow Shock  Absorbing Washer*4

    High Yellow Shock
    Absorbing Washer*4