Polymer Folding

MF1302
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 0.7-1.2kg, max thrust 2kg.
MF1503
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 1-1.5kg, max thrust 3kg.
MF1604
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 0.6-1.2kg, max thrust 4kg.
MF1806
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 1-1.8kg, max thrust 6kg.
MF2009
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 1.9-3.5kg, max thrust 9kg.
MF2211
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 4-7kg, max thrust 11kg.
MF2412
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 2.8-5kg, max thrust 12kg.
MF2614
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 3-6kg, max thrust 14kg.
MF2815
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 3.5-7kg, max thrust 15kg.
MF3016
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 4-8kg, max thrust 16kg.
MF3218
Polymer propellers are not recommended for coaxial setups. Commonly used thrust range 5-10kg, max thrust 18kg.
MF1705P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF1907P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF2112P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF3119P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF3321P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF3424P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance
MF3628P
Strong resistance,single/coaxial configuration available Special blade tip,vortex reduced Added anti-vibration washes for less vibration Excellent performance and high cost performance