GOOD HEAT DISSIPATION
Stable operation of equipment. The hollowed and tilted design in front cover increases the speed of air entering to optimize heat dissipation performance and get cooling better.
There are two interfaces based on internal and external designs: one built-in rear shaft design, the other one external propeller adapter design with excellent impact resistance and overload resistance. To provide stable and efficient power support for different types of fixed-wing cruising aircrafts.
Model:
AX335-B
KV:
KV425
Motor Weight(Incl. Cable):
260g
Rated Voltage (Lipo):
6-8S
Propeller Recommendation:
12-13〃
Rated power:
700W
Take off weight:
2-3kg
Max. Power:
1500W
Max. Thrust:
1-2kg
Stable operation of equipment. The hollowed and tilted design in front cover increases the speed of air entering to optimize heat dissipation performance and get cooling better.
High-quality military wire and large-size bearings ensure the working of the motor under high overload conditions.