DRIVEPOWERFULLY

COMPATIBLE
EFFICIENTLY

Support: 12~24S 200A
THUNDER ESC is designed for high power drone

MULTI-TUBE CONNECTION, LESS HEAT

Multiple MOS transistors are driven in parallel and the internal resistance is doubled down

STACK TECHNOLOGY, COOLING FASTER

The power module is stacked with the aluminum alloy shell for higher heat dissipation efficiency

MULTIPLE PROTECTIONS DOUBLE SECURITY

With multiple protections, effectively prolonging the service life of the ESC

  • Power-on self-testPower-on self-test
  • Overvoltage protectionOvervoltage protection
  • Overcurrent protectionOvercurrent protection
  • Over temperature protectionOver temperature protection
  • Throttle signal loss protectionThrottle signal loss protection

ANTI-SIGNAL INTERFERENCE

Using shielded wires, throttle control and serial data feedback signals are fully isolated, effectively isolating internal and external interference

ANTI-SIGNAL INTERFERENCE

PREMIUM ELECTRONICS RIGOROUS TEST

All electronics were selected from rigorous tests
ESC have passed high-voltage and full-power load tests

WATERPROOF PROTECTION

The anti-corrosion shell and a fully enclosed design with a protection IP54, Isolate effectively rainwater, dust, and resist corrosion from pesticides and other liquids, Provide comprehensive protection for the safe operation of ESCs

CUSTOMIZED SERVICES

CANIP67

ELECTRIC PROPELLERfunction

UART-TTLdata feedback protocol