LARGE THRUST

load weight1-4kg,take-off weight4-9kg no pressure on loaded shooting equipment

SMALL VIBRATION

Reasonable structural design
less power loss, and longer flight time

HIGH EFFICIENCY

The blades are not easily deformed
parameter adjustment is simple, perfect for fpv cinematic

QUALITY MATERIALS

Imported glass fiber nylon material, stable signal, brings high-definition picture quality, and visual impact, allowing you to capture high-quality video easily

SPEC RECOMMENDED

    • ModelC8.5X5
    • Includes1x CCW Prop
      1x CW Prop
    • Prop Disc Diameter216
    • MaterialGlass fiber
      nylon
    • Center thickness(mm)8
    • Hub Diameter(mm)10.4
    • Weight(g)14.8
    • Hub Inner Diameter(mm)5
    • Pitch(inch)5
    • Blades3
    • Maximum blade width(mm)21.5

    Recommended Power Combo
    CINE66 1155KV/F7PRO/
    C-55A 8IN1

    • ModelC9.5X5
    • Includes1x CCW Prop
      1x CW Prop
    • Prop Disc Diameter242
    • MaterialGlass fiber
      nylon
    • Center thickness(mm)9
    • Hub Diameter(mm)12.2
    • Weight(g)21.29
    • Hub Inner Diameter(mm)5
    • Pitch(inch)5
    • Blades3
    • Maximum blade width(mm)25.5

    Recommended Power Combo
    V3115 1050KV/F7PRO/
    C-80A 4IN1

    • ModelC10.5X5
    • Includes1x CCW Prop
      1x CW Prop
    • Prop Disc Diameter267
    • MaterialGlass fiber
      nylon
    • Center thickness(mm)10
    • Hub Diameter(mm)13.6
    • Weight(g)26.48
    • Hub Inner Diameter(mm)5
    • Pitch(inch)5
    • Blades3
    • Maximum blade width(mm)26.5

    Recommended Power Combo
    V3120 500KV/F7PRO/
    C-80A 12S