V60A 14SThe advanced edition of FOC ESCsFast response Efficient driving
Accurate control Low-noise operation
Accurate control Low-noise operation
VL5009/6011
MOTOR
V60A
ESC
DZ17/P22
PROPELLER
Specification
6~14S
Support Voltage
30A
Con.Current
60A(10S)
Peak Current
63g(excl.cable)/85g
ESC Weight
77*33*19mm
ESC Size