V80A 14SThe advanced edition of FOC ESCsFast response Efficient driving
Accurate control Low-noise operation
Accurate control Low-noise operation
VL7015 KV190
MOTOR
V80A
ESC
P24
PROPELLER
Specification
6~14S
Support Voltage
40A
Con.Current
80A(10S)
Peak Current
78g(excl.cable)/110g
ESC Weight
84*35*19mm
ESC Size