V120A 14SThe advanced edition of FOC ESCsFast response Efficient driving
Accurate control Low-noise operation
Accurate control Low-noise operation
VL8018
MOTOR
V120A
ESC
G26
PROPELLER
Specification
6~14S
Support Voltage
60A
Con.Current
130A(3S)
Peak Current
130g(excl.cable)/170g
ESC Weight
103*50*26mm
ESC Size