V150A 14SThe advanced edition of FOC ESCsFast response Efficient driving
Accurate control Low-noise operation
Accurate control Low-noise operation
VL8020/8022
MOTOR
V150A
ESC
VZ28/29
PROPELLER
Specification
6~14S
Support Voltage
70A
Con.Current
160A(3S)
Peak Current
206g(excl.cable)/295g
ESC Weight
116*49*31mm
ESC Size