1.Can I mount sprinklers to the drone? What are the hole patterns I can use?
- To mount the sprinklers, you can choose the basic hole pattern of 14-2*M3. Or you can choose to expand the pattern to 28.5-2*M3.
2.Can I demount the silicone covers myself?
- The silicone covers can be demounted for easy cleaning.
3.What should I do if I find that the dust filter is easy to deform?
- The dust filter is made of elastic deformation material, and can recover its shape by itself without strong impact. If plastic deformation occurs, it can be restored to shape by external force.
4.How to fix the folding propellers?
- The folding propellers can be fixed by the straps after flight.
5.How to clean a motor?
- If you encounter foreign objects such as mud and sand during use, you can rinse them with clean water. Please note to stand the motor for 1 hour after rinsing to dry the surface moisture before use.
6.How to check the motor if the power is not turned on before flight?
- Before each flight, it is recommended to turn the motor by hand to check whether it is stuck or not smooth when it is not powered on. If there is any abnormality, you need to contact the manufacturer for troubleshooting.
7.What should I do if there is any abnormality during power-on self-test before flight?
- If there is an error alarm in the power-on self-test before the flight, you can locate and fix it with reference to the abnormal summary on our website or contact the manufacturer.