Multirotor MORE

A12XL-18S
Rated thrust/arm: 20~22kg Recommendation: 40L quadcopter or 60L hexacopter System weight (incl. prop): 2800g Battery: 14~18S (LiPo) Propulsion system: A12XL-18S Motor+18S FOC 150A ESC+MF4918P Prop Tube size: 50mm
A14-14S
Rated thrust/arm: 25~27kg Recommendation: 50L quadcopter or 60L hexacopter System weight (incl. prop): 4050g Battery: 12~14S (LiPo) Propulsion system: A14-14S Motor+14S FOC 200A ESC+MF56P Prop Tube size: 50mm

Fixed Wing MORE

AX335-B
AX335-B
AX335-B
AX series Brushless Motor A propulsiom system designed for fixed-wing cruising aircraft There are two interfaces based on internal and external designs: one built-in rear shaft design, the other...

VTOL MORE

V13L
V804
V804
V series is the motors designed for VTOL power system
V602
V series is the motors designed for VTOL power system
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp