Technical Drawing
Motor Size | Φ87.3*29.55mm | Lead Cable | 90mm |
Stator | Anti-rust treatment; 180℃ high temperature-resisting coatings | Copper Wire | 220℃ high temperature resistance |
Configuration | 36N42P | Coil Insulation Test | 1000V/5s |
Shaft Diameter | IN:12mm | Rotor Dynamic Balance Standard | ≤15Mg |
Bearing | Imported 6901ZZ | IP | IP56 |
Magnet Level | 180℃ high temperature resistance | Packing Size | 130*111*50.6mm |
KV | 100 | Rated Voltage(Lipo) | 12S(4.2V/pc) / 48-52V |
Idle Current(24V) | 1.0A | Internal Resistance | 134-141mΩ |
Peak Current(180s) | 31A | Weight (Incl. Cable) | 287g |
Max. Power(180s) | 1450W | Package Weight | 454g |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
U8II Pro KV100 | T-MOTO G27*8.8 | 40% | 48 | 2038 | 0.61 | 3.47 | 1935 | 165 | 12.33 | 90℃ |
45% | 48 | 2542 | 0.76 | 4.68 | 2155 | 223 | 11.42 | |||
50% | 48 | 3000 | 0.90 | 5.95 | 2330 | 283 | 10.60 | |||
55% | 48 | 3458 | 1.03 | 7.24 | 2489 | 344 | 10.05 | |||
60% | 47 | 3956 | 1.17 | 8.72 | 2651 | 414 | 9.55 | |||
65% | 47 | 4491 | 1.33 | 10.43 | 2808 | 495 | 9.08 | |||
70% | 47 | 4888 | 1.44 | 11.87 | 2926 | 561 | 8.72 | |||
75% | 47 | 5442 | 1.61 | 13.90 | 3078 | 656 | 8.29 | |||
80% | 47 | 5958 | 1.77 | 16.05 | 3220 | 756 | 7.88 | |||
90% | 47 | 7052 | 2.09 | 20.75 | 3488 | 973 | 7.25 | |||
100% | 47 | 8442 | 2.51 | 27.64 | 3794 | 1289 | 6.55 | |||
T-MOTOR G28*9.2 | 40% | 47 | 2260 | 0.72 | 3.92 | 1900 | 186 | 12.15 | 104℃ | |
45% | 47 | 2843 | 0.90 | 5.43 | 2120 | 257 | 11.05 | |||
50% | 47 | 3307 | 1.04 | 6.71 | 2277 | 317 | 10.43 | |||
55% | 47 | 3787 | 1.18 | 8.19 | 2434 | 387 | 9.79 | |||
60% | 47 | 4323 | 1.33 | 9.87 | 2586 | 466 | 9.28 | |||
65% | 47 | 4851 | 1.51 | 11.71 | 2729 | 551 | 8.81 | |||
70% | 47 | 5396 | 1.67 | 13.79 | 2863 | 647 | 8.35 | |||
75% | 47 | 5905 | 1.83 | 15.72 | 2991 | 736 | 8.02 | |||
80% | 47 | 6479 | 1.99 | 17.96 | 3120 | 840 | 7.71 | |||
90% | 47 | 7663 | 2.35 | 23.31 | 3367 | 1088 | 7.04 | |||
100% | 47 | 9122 | 2.81 | 31.11 | 3673 | 1450 | 6.29 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
Copyright © 2003-2023 T-motor, All rights reserved.