NEW UPGRADE
MN2806 EVO
Higher force efficiency
greater pulling force
NEW UPGRADE
MN2806 EVO
Higher force efficiency
greater pulling force
0.3g/W
Higher force
efficiency
higher force under the same pulling force of 400g+
16%
Greater pulling
force
increased maximum pulling force
HIGHER TEMPERATURE-RESISTANT
MATERIALS ARE USED
Motor Size | Φ34*26mm | Magnet Level | 150℃ high temperature resistance |
Stator | 180℃ high temperature-resisting coatings | Lead | Enameled Wire 50mm |
Configuration | 12N14P | Copper Wire | 220℃ high temperature resistance |
Shaft Diameter | IN:4mm,OUT:4mm | Coil Insulation Test | 500V |
Bearing | Imported 694ZZ*2 | Package Size | 91*73*41mm |
KV | 650 | Rated Voltage (LiPo) | 4S |
Idle Current(10V) | 0.45A | ESC Recommendation | AIR40A 6S |
Peak Current(180s) | 16A | Propeller Recommendation | P12*4/P13*4.4 |
Max. Power(180s) | 160W | Weight (Incl. Cable) | 45g |
Internal Resistance | 201mΩ | Package Weight | 105g |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN2806 EVO | P12 | 30% | 16.04 | 161.96 | 0.03 | 0.69 | 2620 | 11.03 | 14.68 | / |
35% | 16.03 | 214.53 | 0.04 | 0.99 | 2990 | 15.91 | 13.49 | |||
40% | 16.02 | 288.66 | 0.05 | 1.49 | 3445 | 23.88 | 12.09 | |||
45% | 16.01 | 358.77 | 0.06 | 2.04 | 3824 | 32.72 | 10.99 | |||
50% | 16.00 | 431.93 | 0.07 | 2.65 | 4184 | 42.42 | 10.18 | |||
55% | 15.99 | 510.53 | 0.08 | 3.38 | 4542 | 54.03 | 9.45 | |||
60% | 15.97 | 593.18 | 0.10 | 4.19 | 4887 | 66.88 | 8.87 | |||
65% | 15.95 | 680.02 | 0.11 | 5.16 | 5236 | 82.25 | 8.27 | |||
70% | 15.93 | 766.48 | 0.12 | 6.19 | 5558 | 98.66 | 7.77 | |||
75% | 15.91 | 854.42 | 0.14 | 7.31 | 5863 | 116.21 | 7.35 | |||
80% | 15.88 | 947.68 | 0.15 | 8.57 | 6164 | 136.05 | 6.97 | |||
85% | 15.86 | 1036.95 | 0.17 | 9.90 | 6448 | 157.02 | 6.60 | |||
90% | 15.83 | 1126.54 | 0.18 | 11.32 | 6716 | 179.17 | 6.29 | |||
95% | 15.80 | 1212.80 | 0.19 | 12.77 | 6958 | 201.86 | 6.01 | |||
100% | 15.78 | 1275.96 | 0.20 | 13.95 | 7131 | 220.12 | 5.80 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
MN2806 EVO | P13 | 30% | 16.04 | 186.98 | 0.03 | 0.78 | 2563 | 12.48 | 15.00 | / |
35% | 16.03 | 247.73 | 0.04 | 1.15 | 2911 | 18.50 | 13.40 | |||
40% | 16.02 | 335.22 | 0.06 | 1.75 | 3343 | 28.05 | 11.96 | |||
45% | 16.00 | 419.61 | 0.07 | 2.40 | 3711 | 38.41 | 10.93 | |||
50% | 15.99 | 501.17 | 0.08 | 3.08 | 4046 | 49.26 | 10.18 | |||
55% | 15.97 | 591.89 | 0.10 | 3.97 | 4393 | 63.44 | 9.33 | |||
60% | 15.96 | 678.03 | 0.11 | 4.85 | 4699 | 77.42 | 8.76 | |||
65% | 15.94 | 775.62 | 0.13 | 5.93 | 5016 | 94.49 | 8.21 | |||
70% | 15.91 | 867.18 | 0.14 | 7.06 | 5307 | 112.34 | 7.72 | |||
75% | 15.89 | 961.47 | 0.16 | 8.33 | 5582 | 132.37 | 7.26 | |||
80% | 15.86 | 1058.89 | 0.17 | 9.74 | 5845 | 154.44 | 6.86 | |||
85% | 15.83 | 1153.05 | 0.19 | 11.20 | 6092 | 177.27 | 6.50 | |||
90% | 15.80 | 1244.47 | 0.20 | 12.73 | 6320 | 201.21 | 6.18 | |||
95% | 15.77 | 1332.54 | 0.22 | 14.30 | 6530 | 225.59 | 5.91 | |||
100% | 15.75 | 1389.45 | 0.23 | 15.48 | 6679 | 243.81 | 5.70 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
Copyright © 2003-2023 T-motor, All rights reserved.