Technical Drawing







| Test Item | KV160 | Weight (Incl. Cable) | 1110g |
| Motor Dimensions | Φ90*80.8mm | Internal Resistance | 10.5mΩ |
| Lead | Wound Wire Outlet 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:12mm OUT:10mm | Rated Voltage(LiPo) | 10-14S |
| Idle Current(10V) | 4.5A | Peak Current(180s) | 135A,155A |
| Max Power (180S) | 5600W/12S,7500W/14S |
| Test Item | KV190 | Weight (Incl. Cable) | 1115g |
| Motor Dimensions | Φ90*80.8mm | Internal Resistance | 8mΩ |
| Lead | Wound Wire Outlet 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:12mm OUT:10mm | Rated Voltage(LiPo) | 10-12S |
| Idle Current(10V) | 5.2A | Peak Current(180s) | 165A |
| Max Power (180S) | 6800W/12S |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT8030 KV160 | 25*10 | 40% | 44.35 | 12.08 | 535.61 | 2969 | 1.134 | 3665 | 6.84 | 72℃ |
| 45% | 44.19 | 14.87 | 657.18 | 3182 | 1.338 | 4338 | 6.60 | |||
| 50% | 43.90 | 17.75 | 779.14 | 3454 | 1.573 | 5154 | 6.61 | |||
| 55% | 43.85 | 21.99 | 964.31 | 3727 | 1.873 | 6103 | 6.33 | |||
| 60% | 44.04 | 26.20 | 1154.02 | 4030 | 2.161 | 7157 | 6.20 | |||
| 65% | 43.75 | 32.70 | 1430.68 | 4333 | 2.525 | 8319 | 5.81 | |||
| 70% | 43.79 | 39.31 | 1721.42 | 4606 | 2.910 | 9607 | 5.58 | |||
| 75% | 43.42 | 45.50 | 1975.71 | 4878 | 3.328 | 10976 | 5.56 | |||
| 80% | 43.26 | 54.00 | 2335.99 | 5181 | 3.724 | 12342 | 5.28 | |||
| 85% | 42.91 | 63.78 | 2736.83 | 5424 | 4.173 | 13757 | 5.03 | |||
| 90% | 42.68 | 73.92 | 3154.88 | 5696 | 4.601 | 15126 | 4.79 | |||
| 100% | 42.14 | 94.69 | 3990.09 | 6151 | 5.478 | 17986 | 4.51 | |||
| 26*12 | 40% | 44.25 | 13.47 | 596.23 | 2757 | 1.445 | 4329 | 7.26 | 87℃ | |
| 45% | 44.12 | 17.21 | 759.19 | 3060 | 1.776 | 5349 | 7.05 | |||
| 50% | 44.08 | 22.17 | 977.47 | 3333 | 2.129 | 6454 | 6.60 | |||
| 55% | 43.92 | 27.64 | 1214.04 | 3636 | 2.536 | 7655 | 6.31 | |||
| 60% | 43.73 | 33.30 | 1456.34 | 3939 | 2.964 | 8966 | 6.16 | |||
| 65% | 43.52 | 41.46 | 1804.47 | 4212 | 3.413 | 10381 | 5.75 | |||
| 70% | 43.30 | 49.03 | 2123.06 | 4484 | 3.916 | 11910 | 5.61 | |||
| 75% | 43.00 | 59.47 | 2557.04 | 4727 | 4.408 | 13402 | 5.24 | |||
| 80% | 42.77 | 70.68 | 3022.80 | 5000 | 4.933 | 15057 | 4.98 | |||
| 85% | 42.55 | 78.50 | 3340.14 | 5242 | 5.446 | 16586 | 4.97 | |||
| 90% | 42.34 | 92.54 | 3918.34 | 5454 | 5.992 | 18128 | 4.63 | |||
| 100% | 41.50 | 118.78 | 4929.33 | 5878 | 7.062 | 21122 | 4.29 | |||
| 27*12 | 40% | 44.40 | 14.57 | 646.71 | 2727 | 1.605 | 4751 | 7.35 | 105℃ | |
| 45% | 44.04 | 19.26 | 848.10 | 3030 | 2.012 | 5942 | 7.01 | |||
| 50% | 44.18 | 24.50 | 1082.43 | 3333 | 2.440 | 7237 | 6.69 | |||
| 55% | 43.79 | 30.31 | 1327.47 | 3575 | 2.889 | 8617 | 6.49 | |||
| 60% | 43.74 | 37.88 | 1656.99 | 3848 | 3.371 | 10045 | 6.06 | |||
| 65% | 43.33 | 45.00 | 1949.95 | 4121 | 3.863 | 11552 | 5.92 | |||
| 70% | 43.11 | 55.35 | 2385.93 | 4394 | 4.430 | 13241 | 5.55 | |||
| 75% | 43.06 | 64.35 | 2770.99 | 4666 | 4.976 | 14872 | 5.37 | |||
| 80% | 42.44 | 76.40 | 3242.33 | 4909 | 5.585 | 16602 | 5.12 | |||
| 85% | 42.32 | 91.31 | 3864.26 | 5151 | 6.174 | 18346 | 4.75 | |||
| 90% | 41.91 | 104.84 | 4393.66 | 5363 | 6.762 | 20101 | 4.58 | |||
| 100% | 41.11 | 132.60 | 5451.19 | 5757 | 7.918 | 23374 | 4.29 | |||
| 24*10 | 40% | 51.88 | 13.92 | 722.33 | 3454 | 1.348 | 4490 | 6.22 | 89℃ | |
| 45% | 51.83 | 16.87 | 874.41 | 3727 | 1.573 | 5289 | 6.05 | |||
| 50% | 51.87 | 20.75 | 1076.14 | 4000 | 1.862 | 6289 | 5.84 | |||
| 55% | 51.82 | 25.39 | 1315.60 | 4333 | 2.194 | 7414 | 5.64 | |||
| 60% | 51.53 | 30.48 | 1570.51 | 4666 | 2.579 | 8656 | 5.51 | |||
| 65% | 51.38 | 37.36 | 1919.69 | 5060 | 2.985 | 10131 | 5.28 | |||
| 70% | 50.89 | 45.94 | 2337.93 | 5363 | 3.456 | 11782 | 5.04 | |||
| 75% | 50.77 | 55.26 | 2805.73 | 5727 | 3.959 | 13400 | 4.78 | |||
| 80% | 50.49 | 64.67 | 3265.09 | 6030 | 4.462 | 15092 | 4.62 | |||
| 85% | 50.40 | 73.61 | 3710.12 | 6302 | 4.911 | 16654 | 4.49 | |||
| 90% | 50.05 | 84.74 | 4241.32 | 6605 | 5.425 | 18266 | 4.31 | |||
| 100% | 49.42 | 107.82 | 5328.67 | 7121 | 6.420 | 21240 | 3.99 | |||
| 25*10 | 40% | 51.96 | 14.54 | 755.24 | 3363 | 1.477 | 4763 | 6.31 | 107℃ | |
| 45% | 51.68 | 17.65 | 911.95 | 3666 | 1.744 | 5723 | 6.28 | |||
| 50% | 51.53 | 22.55 | 1162.11 | 3969 | 2.097 | 6885 | 5.92 | |||
| 55% | 51.65 | 27.75 | 1433.50 | 4303 | 2.493 | 8226 | 5.74 | |||
| 60% | 51.25 | 34.07 | 1745.99 | 4606 | 2.921 | 9643 | 5.52 | |||
| 65% | 51.28 | 42.45 | 2176.96 | 4969 | 3.392 | 11221 | 5.15 | |||
| 70% | 50.87 | 49.65 | 2525.88 | 5303 | 3.916 | 12921 | 5.12 | |||
| 75% | 50.53 | 60.46 | 3054.81 | 5606 | 4.462 | 14702 | 4.81 | |||
| 80% | 50.53 | 69.88 | 3531.05 | 5939 | 5.008 | 16458 | 4.66 | |||
| 85% | 50.16 | 81.96 | 4110.96 | 6212 | 5.553 | 18201 | 4.43 | |||
| 90% | 49.83 | 95.88 | 4777.70 | 6454 | 6.120 | 19949 | 4.18 | |||
| 100% | 49.06 | 121.53 | 5962.41 | 6969 | 7.287 | 23158 | 3.88 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT8030 KV190 | 24*10 | 40% | 44.17 | 15.71 | 693.82 | 3394 | 1.263 | 4234 | 6.10 | 89℃ |
| 45% | 44.29 | 19.25 | 852.47 | 3666 | 1.509 | 5056 | 5.93 | |||
| 50% | 44.07 | 23.14 | 1019.95 | 3969 | 1.776 | 6019 | 5.90 | |||
| 55% | 43.89 | 28.73 | 1261.11 | 4272 | 2.119 | 7196 | 5.71 | |||
| 60% | 43.72 | 35.63 | 1557.68 | 4606 | 2.472 | 8351 | 5.36 | |||
| 65% | 43.39 | 43.12 | 1870.78 | 4939 | 2.857 | 9702 | 5.19 | |||
| 70% | 43.16 | 50.96 | 2199.40 | 5272 | 3.296 | 11213 | 5.10 | |||
| 75% | 43.08 | 62.34 | 2685.71 | 5575 | 3.756 | 12756 | 4.75 | |||
| 80% | 42.71 | 72.88 | 3112.66 | 5909 | 4.194 | 14259 | 4.58 | |||
| 85% | 42.60 | 83.43 | 3553.94 | 6151 | 4.687 | 15821 | 4.45 | |||
| 90% | 42.22 | 94.58 | 3993.36 | 6424 | 5.136 | 17268 | 4.32 | |||
| 100% | 41.68 | 122.00 | 5085.05 | 6939 | 6.078 | 20207 | 3.97 | |||
| 25*10 | 40% | 44.29 | 16.49 | 730.49 | 3333 | 1.423 | 4613 | 6.32 | 102℃ | |
| 45% | 44.12 | 20.42 | 900.95 | 3606 | 1.691 | 5550 | 6.16 | |||
| 50% | 44.07 | 25.19 | 1110.30 | 3909 | 2.033 | 6685 | 6.02 | |||
| 55% | 43.85 | 31.80 | 1394.59 | 4242 | 2.397 | 7927 | 5.68 | |||
| 60% | 43.66 | 38.88 | 1697.61 | 4575 | 2.836 | 9367 | 5.52 | |||
| 65% | 43.22 | 47.95 | 2072.41 | 4909 | 3.296 | 10897 | 5.26 | |||
| 70% | 43.06 | 57.19 | 2462.66 | 5212 | 3.777 | 12552 | 5.10 | |||
| 75% | 42.77 | 67.65 | 2893.24 | 5515 | 4.280 | 14156 | 4.89 | |||
| 80% | 42.47 | 79.24 | 3365.48 | 5818 | 4.783 | 15831 | 4.70 | |||
| 85% | 42.20 | 93.56 | 3948.43 | 6090 | 5.286 | 17416 | 4.41 | |||
| 90% | 41.97 | 105.22 | 4416.22 | 6333 | 5.778 | 18941 | 4.29 | |||
| 100% | 40.96 | 135.87 | 5565.41 | 6787 | 6.837 | 21988 | 3.95 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||

Copyright © 2003-2026 T-motor, All rights reserved.