Support 14S, 18S and 24. Strong power with preferred cost performance.
and then installs the module on the UAV, forming a two-stage assembly mode of power module - UAV,
eliminating the need for the assembly of power components, which is user-friendly. It saves time and efforts, and reduces the hidden dangers caused by improper operation

MODULAR
PROPULSION
SYSTEM
Ready-to-use
Convenient and fast
system developed based on MPET
technology for multi-rotor UAVs
from the A series with a rated thrust
range of 2~60kg. Support 14S,
18S and 24 Strong power with preferred
cost performance.
electric drones into a module with motors,ESCs and propellers,
and then installs the module on the UAV, forming a two-stage
assembly mode of power module - UAV,eliminating the need for the assembly of power components, which is user-friendly. It saves time and efforts, and reduces the hidden dangers caused by improper operation
simulations on the key
parts of the stressed
parts[1]
reduce the fracture failure of the structural
parts caused by the fall, bump and fatigue
during use.
locking design[2]
of difficult control over locking force of the
prop hub, ensuring flight safety.(Locking
force being too tight,the propeller might not
spread easily. Its being too loose might lead
to the vibration or even rejection of the propeller.)
Simulations[3]
reduce loss and active heating by about 3%.
the flow velocity and volume are increased by
about 11%. The temperature rise is reduced by 9%,
allowing the motor to run "cool".










please leave us your contact information for further communicate with you. 2~60kg propulsion system
can be tailored to your project.
[1] Strength and fatigue simulations: The strength and fatigue are calculated and checked based on the application scenarios where the propulsion system is used. The system still works after throwing-and-falling tests for 100 times. The throttle cycle aging is to 2000h.
[2] Propeller adaptive locking design: Mistake-proof design adapts to eliminate the gap caused by continuous operational wear.
[3] Magnetocaloric Coupling Simulations: Magnetic circuit of the motor is optimized reduce active heat generation, while considering the influence of heat on key materials.
[4] Cyclic Cooling Technology: The inlet and outlet flow is increased, combined with the propeller downwash flow which helps quickly remove the heat.
[5] Modular Design: The power parts are merged into the design, increasing the heat dissipation surface. The paired power parts are compatible with each other, and users only need to directly connect to the drone arm to use.
[6] The Sealing Design and Potting Process: Excellent potting process ensures power endurance, anti-corrosion, heat dissipation and insulation allowing you to rinse directly with water for quick cleaning.
[7] Lightweight Design: It is 6.5% lighter than power of the same class.
[8] The Hot-charging Process: It eliminates the radial assembly gap, so that there is no relative sliding during operation improving the service life of the product.
[9] Built-in Monitoring: Full state monitoring and real-time storage of operating data for data transmission and analysis.
[10] Fully Parameterized Settings: convenient host computer configuration tools, parameter tuning, and custom power.
[11] Cloud Box Analysis: Convenient cloud box host computer configuration and data download analysis tools. Graphical display of data status.
[12] Multi-protocol Compatibility: Compatible with UAVCAN, DRONECAN and T-MOTOR self-developed CUBECANTM. It is convenient and easy for zero-based users to use.
[13] Kinetic Energy Recovery: Controlled kinetic energy regenerative braking is more energy-saving, effectively increasing the flight time.
[14] PWM/CAN Dual Backup: Shielded signal wires, redundant dual control, data feedback, real-time monitoring of operational data.
[15] Adjustable Navigation Lights: You can use the host computer tool or CLOUDLINK MINI to quickly switch the navigation light status.
[16] Intelligent Protections: Power-on self-test, over-voltage/under-voltage protection, over-current protection, throttle signal loss protection, over-temperature protection, locked-rotor protection, phase loss protection and etc. Intelligent protection alarm, status storage.
[17] Normal/Speed Modes Custom Switch: Adaptive normal throttle mode/speed mode, which can be switched to adapt to various flight control needs.
[18] Various tools: CLOUDLINK LITE can be connected to the computer for comprehensive configuration and multiple-ESC data logging. CLOUDLINK MINI is a portable tool for CAN ID setting, steering setting and LED status setting.
- Standard 6S
- Standard 12~14S
- Standard 18S
- Standard 24S
- Coaxial
A6-M-6S
Standard Modular Propulsion System
The preferred solution for 8~10kg multirotor drones
A6-M-12S
Standard Modular Propulsion System
The preferred solution for 8~10kg multirotor drones
A6
Standard Modular Propulsion System
The preferred solution for 5L and 10L agricultural drones
A6L
Standard Modular Propulsion System
The preferred solution for 5L and 10L agricultural drones
A6-X
Standard Modular Propulsion System
The preferred solution for 5L and 10L agricultural drones
A6L-X
Standard Modular Propulsion System
The preferred solution for 5L and 10L agricultural drones
A8
Standard Modular Propulsion System
The preferred solution for 10L and 16L agricultural drones
A8-X
Standard Modular Propulsion System
The preferred solution for 10L and 16L agricultural drones
A10
Standard Modular Propulsion System
The preferred solution for 16L and 25L agricultural drones
A10L
Standard Modular Propulsion System
The preferred solution for 20L and 30L agricultural drones
A10XL
Standard Modular Propulsion System
The preferred solution for 30L and 40L agricultural drones
A12-14S
Standard Modular Propulsion System
The preferred solution for 30L and 40L agricultural drones
A12L-14S
Standard Modular Propulsion System
The preferred solution for 30L and 50L agricultural drones
A12XL-14S
Standard Modular Propulsion System
The preferred solution for 40L and 60L agricultural drones
A14-14S
Standard Modular Propulsion System
The preferred solution for 50L and 60L agricultural drones
A12-18S
Standard Modular Propulsion System
The preferred solution for 30L and 40L agricultural drones
A12L-18S
Standard Modular Propulsion System
The preferred solution for 30L and 50L agricultural drones
A12XL-18S
Standard Modular Propulsion System
The preferred solution for 40L and 60L agricultural drones
A14-18S
Standard Modular Propulsion System
The preferred solution for 50L and 60L agricultural drones
A12-24S
Standard Modular Propulsion System
The preferred solution for 30L and 40L agricultural drones
A12L-24S
Standard Modular Propulsion System
The preferred solution for 30L and 40L agricultural drones
A12XL-24S
Standard Modular Propulsion System
The preferred solution for 40L and 50L agricultural drones