V Type Motor MORE

V13L
V804
V series is the motors designed for VTOL power system
V602
V series is the motors designed for VTOL power system

V Type Carbon Fiber Propeller MORE

VL Series Propulsion System MORE

VL7015
Recommended MTOW(Quad): 22~24kg Max. Thrust/Arm: 15.8kg Motor Weight: 540g ESC: V80A ESC Weight: 110g Propeller: P24 Single Blade Propeller: 60g
VL1035
Recommended MTOW(Quad): 55~60kg Max. Thrust/Arm: 36.1kg Motor Weight: 1205g ESC: V200A ESC Weight: 495g Propeller: PL32 Single Blade Propeller: 107g
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp