
VL7015 KV190
MOTOR
V80A
ESC
P24
PROPELLER
Recommendation
12S
Voltage
15.8kg
Max.Thrust/Arm
22~24kg
Recommended MTOW(Quad)

Recommendation
12S
Voltage
15.8kg
Max.Thrust/Arm
22~24kg
Recommended MTOW(Quad)

| Model No. | VL7015 | Magnet Level | 180℃ |
| Motor Size | Φ79.2*44.4mm | Lead Cable | Silicone wire14# 600mm |
| Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
| Configuration | 24N28P | Coil Insulation Test | 1000V/5s |
| Shaft Diameter | IN: 8 OUT: 8 | Rotor Dynamic BalanceStandard | ≤10mg |
| Bearing | Imported 608 | IP | IP25 |
| CentrifugalCooling Design | YES | Package Size | 158*135*64mm |
| Model No. | VL7015 | KV (RPM/V) | 190 |
| Rated Voltage (LiPo) | 12S | Idle Current (10V) | 2.0A |
| Internal Resistance(25℃) | 35mΩ | Peak Current | 85A |
| Continuous Power(180s) | 1600W | Ambient Temperature | -30℃~55℃ |
| Max. Thrust | 15.8kg | Motor Weight(indl. Cable) | 540g |
| ESC specs. | |||
| Model No. | V80A | Control | PWM/CAN |
| Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
| Peak Current (10s) | 80A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
| Continuous Current | 40A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black -24AWG-5C-450±10mm -M6 aviation connector |
| Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange -14AWG-110±10mm |
| Throttle Pos. Range | 1040~1940us (fixed) | Input Cable | Silicone wire-red/black -12AWG-180±10mm |
| Throttle RefreshFrequency | 50~500Hz | Signal Cable | Shielded cables-Black -OD4.2-5C-450±10mm -JP-3P*2-Black blank white-green yellow gray |
| Throttle ResponseSpeed | 300ms | Weight (Incl. cables) | 110g |
| Prop specs. | |||
| Model No. | P24*7.2 inch (610*198.1mm) | Weight (Single Blade) | 60±5g |
| Type | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Effciency (g/W) | Operating Temperature (℃) | |
| VL7015 KV190 + V80A 14S + P24*7.2 | 40% | 44.31 | 2639 | 0.71 | 6.70 | 2975 | 297 | 8.88 | 79 (Ambient Temperature: 25) | |
| 42% | 44.30 | 2915 | 0.78 | 7.64 | 3128 | 338 | 8.61 | |||
| 44% | 44.28 | 3232 | 0.86 | 8.72 | 3276 | 386 | 8.37 | |||
| 46% | 44.27 | 3547 | 0.95 | 9.89 | 3428 | 438 | 8.10 | |||
| 48% | 44.25 | 3867 | 1.03 | 11.13 | 3574 | 492 | 7.86 | |||
| 50% | 44.23 | 4227 | 1.12 | 12.53 | 3724 | 554 | 7.63 | |||
| 52% | 44.21 | 4591 | 1.21 | 13.97 | 3867 | 617 | 7.44 | |||
| 54% | 44.19 | 4936 | 1.31 | 15.51 | 4012 | 685 | 7.20 | |||
| 56% | 44.16 | 5310 | 1.40 | 17.20 | 4156 | 759 | 6.99 | |||
| 58% | 44.14 | 5685 | 1.50 | 18.95 | 4295 | 836 | 6.80 | |||
| 60% | 44.11 | 6054 | 1.59 | 20.77 | 4426 | 916 | 6.61 | |||
| 62% | 44.08 | 6454 | 1.70 | 22.79 | 4564 | 1005 | 6.42 | |||
| 64% | 44.06 | 6781 | 1.79 | 24.74 | 4702 | 1090 | 6.22 | |||
| 66% | 44.02 | 7210 | 1.90 | 27.06 | 4840 | 1191 | 6.05 | |||
| 68% | 43.99 | 7669 | 2.02 | 29.54 | 4979 | 1299 | 5.90 | |||
| 70% | 43.95 | 8130 | 2.13 | 32.14 | 5114 | 1413 | 5.75 | |||
| 80% | 43.73 | 10545 | 2.77 | 47.74 | 5783 | 2088 | 5.05 | |||
| 90% | 43.42 | 13234 | 3.49 | 69.14 | 6441 | 3002 | 4.41 | |||
| 100% | 43.32 | 13839 | 3.66 | 75.39 | 6584 | 3266 | 4.24 | |||
| VL7015 KV190 + V80A 14S + P24*7.2 | 40% | 49.89 | 3354 | 0.89 | 8.25 | 3337 | 412 | 8.15 | 79 (Ambient Temperature: 25) | |
| 42% | 49.87 | 3719 | 0.99 | 9.49 | 3509 | 473 | 7.86 | |||
| 44% | 49.85 | 4103 | 1.09 | 10.80 | 3675 | 539 | 7.62 | |||
| 46% | 49.83 | 4507 | 1.19 | 12.25 | 3844 | 610 | 7.38 | |||
| 48% | 49.81 | 4922 | 1.29 | 13.82 | 4008 | 688 | 7.15 | |||
| 50% | 49.78 | 5320 | 1.40 | 15.49 | 4173 | 771 | 6.90 | |||
| 52% | 49.76 | 5765 | 1.51 | 17.32 | 4333 | 862 | 6.69 | |||
| 54% | 49.73 | 6231 | 1.63 | 19.32 | 4494 | 961 | 6.49 | |||
| 56% | 49.70 | 6696 | 1.76 | 21.48 | 4656 | 1068 | 6.27 | |||
| 58% | 49.67 | 7186 | 1.88 | 23.71 | 4810 | 1178 | 6.10 | |||
| 60% | 49.63 | 7679 | 2.02 | 26.17 | 4970 | 1299 | 5.91 | |||
| 62% | 49.60 | 8114 | 2.13 | 28.52 | 5121 | 1415 | 5.74 | |||
| 64% | 49.56 | 8645 | 2.27 | 31.38 | 5274 | 1555 | 5.56 | |||
| 66% | 49.52 | 9163 | 2.41 | 34.23 | 5423 | 1695 | 5.41 | |||
| 68% | 49.47 | 9674 | 2.54 | 37.18 | 5570 | 1840 | 5.26 | |||
| 70% | 49.43 | 10167 | 2.67 | 40.28 | 5716 | 1991 | 5.11 | |||
| 80% | 49.15 | 13102 | 3.45 | 59.91 | 6408 | 2945 | 4.45 | |||
| 90% | 49.00 | 14024 | 3.76 | 69.49 | 6683 | 3405 | 4.18 | |||
| 100% | 48.79 | 15867 | 4.16 | 83.63 | 6988 | 4080 | 3.84 | |||
Note: Temperature in the chart is the bell temperature after running @75% throttle on 44.4V for 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||

Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.