Motor

AM20 PRO F3P
AM30 F3P 3D/4D
AM40 F3P 3D/4D
AT2306 Long Shaft
The peacock blue motor with high temperature curved magnets is for 4D airplanes with power and efficiency
AT2306 Short Shaft
The peacock blue motor with high temperature curved magnets is for 3D airplanes with power and efficiency
AT2304 Short Shaft
Light and robust motor specially designed for 320g indoor F3P and 3D aerobatic planes testified by champion pilots for flexible and stable flying experience.
AT2303 Short Shaft
Light and robust motor specially designed for 220g indoor F3P and 3D aerobatic planes testified by champion pilots for flexible and stable flying experience.
AS2306 Short Shaft
Designed for indoor 150 to 320g planes,For F3P, 3D, 4D and other acrobatic planes
AS2304 Short Shaft
Designed for indoor 150 to 320g planes,For F3P, 3D, 4D and other acrobatic planes
AS2303 Short Shaft
Designed for indoor 150 to 320g planes,For F3P, 3D, 4D and other acrobatic planes
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp