Polish Carbon Fiber

P12*4
100% balanced P12*4 prop is a perfect match with T-MOTOR MN2X-MN3X for the optimal performance with lightweight and long endurance.
P13*4.4
100% balanced P13*4.4 prop is a perfect match with T-MOTOR MN3X-MN4X for the optimal performance with lightweight and long endurance.
P14*4.8
100% balanced P14*4.8 prop is a perfect match with T-MOTOR MN3X-MN4X for the optimal performance with lightweight and long endurance.
P15*5
100% balanced P15*5 prop is a perfect match with T-MOTOR MN4X-MN5X for the optimal performance with lightweight and long endurance.
P16*5.4
100% balanced P16*5.4 prop is a perfect match with T-MOTOR MN4X-MN5X for the optimal performance with lightweight and long endurance.
P17*5.8
100% balanced P17*5.8 prop is a perfect match with T-MOTOR MN4X-MN5X for the optimal performance with lightweight and long endurance.
P18*6.1
100% balanced P18*6.1 prop is a perfect match with T-MOTOR MN4X-MN5X for the optimal performance with lightweight and long endurance.
P19*5.7
100% balanced P19*5.7 prop is a perfect match with 5X-6X motors from T-MOTOR for the optimal performance with lightweight and long endurance.
P20*6
100% balanced lightweight P20*6 is an ideal collocation with T-MOTOR 5X-6X motors with durability, high strength and efficiency.
P21*6.3
100% balanced lightweight P21*6.3 is an ideal collocation with T-MOTOR 5X-6X motors with durability, high strength and efficiency.
P22*6.6
100% balanced lightweight P21*6.3 is an ideal collocation with T-MOTOR 5X-6X motors with durability, high strength and efficiency.
P24*7.2
100% balanced lightweight P24*7.2 is an ideal collocation with T-MOTOR 7X motors with durability, high strength and efficiency.
P24*7.2-10mm Hole
100% balanced lightweight P24*7.2 is an ideal collocation with T-MOTOR 7X motors with durability, high strength and efficiency.
P26*7.8
100% balanced lightweight P26*7.8 is an ideal collocation with T-MOTOR 7X-8X motors with durability, high strength and efficiency.
P27*8.1
100% balanced lightweight P27*8.1 is an ideal collocation with T-MOTOR 7X-8X motors with durability, high strength and efficiency.
P28*8.4
100% balanced lightweight P28*8.4 is an ideal collocation with T-MOTOR 8X motors with durability, high strength and efficiency.
P29*8.7
100% balanced lightweight P29*8.7 is an ideal collocation with T-MOTOR 8X motors with durability, high strength and efficiency.
P30*10
100% balanced lightweight P30*10 is an ideal collocation with T-MOTOR U8 and sizes above motors with durability, high strength and efficiency.
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp