
VL5009 KV275
MOTOR
V60A
ESC
DZ17
PROPELLER
Recommendation
12S
Voltage
8.5kg
Max.Thrust/Arm
12~15kg
Recommended MTOW(Quad)

Recommendation
12S
Voltage
8.5kg
Max.Thrust/Arm
12~15kg
Recommended MTOW(Quad)

| Model No. | VL5009 | Magnet Level | 180℃ |
| Motor Size | Φ55.6*38.85mm | Lead Cable | Silicone wire 16# 600mm |
| Stator | 150°C high temperature -resisting coatings | Copper Wire | 240℃ |
| Configuration | 18N20P | Coil Insulation Test | 500V/5s |
| Shaft Diameter | IN: 6 OUT: 4 | Rotor Dynamic BalanceStandard | ≤10mg |
| Bearing | Imported 696 | IP | IPX5 |
| CentrifugalCooling Design | YES | Package Size | 135*104*50mm |
| Model No. | VL5009 | KV (RPM/V) | 275 |
| Rated Voltage (LiPo) | 12S | Idle Current (10V) | 1.1A |
| Internal Resistance(25℃) | 66mΩ | Peak Current | 52A |
| Continuous Power(180s) | 930W | Ambient Temperature | -30℃~55℃ |
| Max. Thrust | 8.5kg | Motor Weight(indl. Cable) | 280g |
| ESC specs. | |||
| Model No. | V60A | Control | PWM/CAN |
| Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
| Peak Current (10s) | 60A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
| Continuous Current | 30A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black -24AWG-5C-300±10mm -M6 aviation connector |
| Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange -16AWG-60±10mm |
| Throttle Pos. Range | 1100-1940us (fixed) | Input Cable | Silicone wire-red/black -14AWG-160±10mm |
| Throttle RefreshFrequency | 50~500Hz | Signal Cable | Shielded cables-Black -OD4.2-5C-300±10mm -JP-3P*2-Black blank white-green yellow gray |
| Throttle ResponseSpeed | 300ms | Weight (Incl. cables) | 85g |
| Prop specs. | |||
| Model No. | DZ17*6.2 (431.8*157.5mm) | Weight(Single Blade) | 28±3g |
| Type | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Effciency (g/W) | Operating Temperature (℃) | |
| VL5009 KV275 + V60A 14S + DZ17*6.2 | 40% | 45.11 | 1510 | 0.31 | 3.78 | 4225 | 170 | 8.72 | 74 (Ambient Temperature: 25℃) | |
| 42% | 45.14 | 1678 | 0.34 | 4.36 | 4440 | 197 | 8.39 | |||
| 44% | 45.18 | 1857 | 0.38 | 5.00 | 4661 | 226 | 8.08 | |||
| 46% | 45.22 | 2038 | 0.41 | 5.71 | 4879 | 258 | 7.76 | |||
| 48% | 45.25 | 2218 | 0.45 | 6.43 | 5096 | 291 | 7.49 | |||
| 50% | 45.29 | 2437 | 0.49 | 7.31 | 5308 | 331 | 7.24 | |||
| 52% | 45.32 | 2659 | 0.53 | 8.22 | 5521 | 373 | 7.02 | |||
| 54% | 45.35 | 2876 | 0.58 | 9.21 | 5737 | 418 | 6.77 | |||
| 56% | 45.36 | 3094 | 0.62 | 10.27 | 5957 | 466 | 6.53 | |||
| 58% | 45.40 | 3333 | 0.67 | 11.45 | 6172 | 520 | 6.30 | |||
| 60% | 45.42 | 3572 | 0.72 | 12.65 | 6388 | 574 | 6.11 | |||
| 62% | 45.44 | 3823 | 0.77 | 13.98 | 6601 | 635 | 5.92 | |||
| 64% | 45.47 | 4078 | 0.81 | 15.41 | 6822 | 701 | 5.72 | |||
| 66% | 45.49 | 4366 | 0.87 | 17.07 | 7039 | 777 | 5.53 | |||
| 68% | 45.51 | 4643 | 0.93 | 18.78 | 7251 | 855 | 5.34 | |||
| 70% | 45.53 | 4922 | 0.99 | 20.57 | 7465 | 937 | 5.17 | |||
| 80% | 45.61 | 6711 | 1.35 | 33.29 | 8618 | 1518 | 4.35 | |||
| 90% | 45.65 | 8490 | 1.72 | 51.52 | 9628 | 2352 | 3.55 | |||
| 100% | 45.60 | 8624 | 1.76 | 51.70 | 9665 | 2357 | 3.60 | |||
| VL5009 KV275 + V60A 14S + DZ17*6.2 | 40% | 50.85 | 1890 | 0.39 | 4.74 | 4752 | 241 | 7.84 | 74 (Ambient Temperature: 25℃) | |
| 42% | 50.90 | 2119 | 0.44 | 5.47 | 4999 | 278 | 7.61 | |||
| 44% | 50.94 | 2330 | 0.48 | 6.29 | 5245 | 320 | 7.27 | |||
| 46% | 50.98 | 2565 | 0.53 | 7.20 | 5485 | 367 | 6.99 | |||
| 48% | 51.02 | 2794 | 0.57 | 8.15 | 5729 | 416 | 6.72 | |||
| 50% | 51.04 | 3045 | 0.62 | 9.23 | 5974 | 471 | 6.46 | |||
| 52% | 51.08 | 3302 | 0.67 | 10.36 | 6220 | 529 | 6.24 | |||
| 54% | 51.12 | 3609 | 0.73 | 11.74 | 6466 | 600 | 6.01 | |||
| 56% | 51.15 | 3870 | 0.79 | 13.09 | 6708 | 670 | 5.78 | |||
| 58% | 51.17 | 4167 | 0.85 | 14.66 | 6951 | 750 | 5.56 | |||
| 60% | 51.20 | 4482 | 0.91 | 16.35 | 7201 | 837 | 5.35 | |||
| 62% | 51.22 | 4817 | 0.98 | 18.23 | 7441 | 934 | 5.16 | |||
| 64% | 51.24 | 5142 | 1.05 | 20.18 | 7688 | 1034 | 4.97 | |||
| 66% | 51.26 | 5432 | 1.11 | 22.14 | 7883 | 1135 | 4.79 | |||
| 68% | 51.27 | 5744 | 1.17 | 24.72 | 8099 | 1267 | 4.53 | |||
| 70% | 51.30 | 6342 | 1.29 | 27.98 | 8477 | 1435 | 4.42 | |||
| 80% | 51.34 | 8358 | 1.72 | 46.00 | 9599 | 2362 | 3.54 | |||
| 90% | 51.31 | 8443 | 1.75 | 46.25 | 9653 | 2373 | 3.56 | |||
| 100% | 51.28 | 8551 | 1.77 | 46.43 | 9689 | 2381 | 3.59 | |||
Note: Temperature in the chart is the bell temperature after running @75% throttle on 44.4V for 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||

Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.