V系列

V SERIES ESC

Stable and reliable

FOC control

Fast response,Efficient driving
Accurate control,Low-noise operation

The V series adopts the cutting-edge FOC (Field Oriented Control)control technology to ensure efficient and stable operation under all working conditions

Fast response,Efficient driving
Accurate control,Low-noise operation

The V series adopts the cutting-edge FOC (Field Oriented Control)control technology to ensure efficient and stable operation under all working conditions

V系列

Support CAN2.0 protocol

The ESCs support CAN2.0 protocol for absolute compatibility with PX4 FC system and plug and play convenience

Remote monitoring
The working status of the ESCs can be monitored remotely in real-time by the flight control system to keep the system in the optimum working condition.
Easy setup
Users don't need to make cumbersome setups, saving time and effort, and making the device easier to operate.
V系列

Intelligent propeller locking with magnetic encoder

The ESC is equipped with an intelligent locking-propeller function with a magnetic encoder, which can automatically adjust the strength needed to lock the propeller according to the change of external force.

Reduced power consumption and heat generation
Compared with the traditional scheme with rated current to lock propellers, this function effectively reduces the power consumption and heating, prolonging the flight time of the drone.
Flexible settings
It allows the propeller to be locked at 360°freely, meeting the needs of different application scenarios.

Multiple guarantees for safety

In order to ensure the safety, stability and reliability of the ESC, we have implemented multiple safeguard measures to comprehensively improve the overall performance of the system. Users have a higher sense of confidence and security.

CAN+PWM dual-throttle system

The dual-throttle system ensures stable and safe operation in all kinds of extreme situations. It also responds in a timely manner, taking effective measures to protect the devices and users.

Shielded signal cables

The design of high-quality shielded signal cables is used to improve the stability of communication. It can not only prevent external electromagnetic interference, but also ensure the accuracy of signal transmission, farther enhancing the performance of the entire system.

Isolated throttle design

It effectively ensures the independence of the throttle signal, significantly reducing external interference and increasing the overall reliability of the system

New exterior design

Innovations in the exterior design improve the functionality and aesthetics of the products.

Double-sided mounting hole design Outlet hole seal design Multi-groove heat dissipation design

It provides users with more flexible installation options, adapting to different installation requirements. The designs allows users to freely adjust the position and way of installation of the equipment.

Double-sided mounting hole design

It provides users with more flexible installation options, adapting to different installation requirements. The designs allows users to freely adjust the position and way of installation of the equipment.

Outlet hole seal design

Comprehensive protection of the wire for excellent waterproof, dustproof and anti-foreign matter functions. It effectively reduce the impact of the external environment on the equipment, ensuring the safety and stability of internal components, significantly extending the service life of the equipment.

Multi-groove heat dissipation design

The design optimizes the heat dissipation efficiency and effectively reduces the temperature of the device under load. The innovative heat dissipation structure not only improves air circulation, but also promotes the rapid removal of heat. It also ensures the stability and reliability of the equipment during long-term operation.

V系列

Multi-environment adaptability

Dustproof and waterproof design can be customized to meet IP56 standards。 After high and low temperature tests, the working environment of this V series ESCs can withstand extreme temperatures(-20℃~+65℃).There is no need to worry about failures or performance degradation due to temperature fluctuations.

Product List
Social Media
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp