
VL6013 KV210
MOTOR
V80A
ESC
VZ22
PROPELLER
Recommendation
12S
Voltage
13.1kg
Max.Thrust/Arm
20~22kg
Recommended MTOW(Quad)

Recommendation
12S
Voltage
13.1kg
Max.Thrust/Arm
20~22kg
Recommended MTOW(Quad)

| Model No. | VL6013 | Magnet Level | 180℃ |
| Motor Size | Φ68.8*39.4mm | Lead Cable | Silicone wire14# 600mm |
| Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
| Configuration | 24N28P | Coil Insulation Test | 1000V/5s |
| Shaft Diameter | IN: 6 OUT: 6 | Rotor Dynamic BalanceStandard | ≤10mg |
| Bearing | Imported 626 | IP | IPX5 |
| CentrifugalCooling Design | YES | Package Size | 135*104*50mm |
| Model No. | VL6013 | KV (RPM/V) | 210 |
| Rated Voltage (LiPo) | 12S | Idle Current (10V) | 1.5A |
| Internal Resistance(25℃) | 50mΩ | Peak Current | 70A |
| Continuous Power(180s) | 1000W | Ambient Temperature | -30℃~55℃ |
| Max. Thrust | 13.1kg | Motor Weight(indl. Cable) | 388g |
| ESC specs. | |||
| Model No. | V80A | Control | PWM/CAN |
| Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
| Peak Current (10s) | 80A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
| Continuous Current | 40A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black -24AWG-5C-450±10mm -M6 aviation connector |
| Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange -14AWG-110±10mm |
| Throttle Pos. Range | 1040~1940us (fixed) | Input Cable | Silicone wire-red/black -12AWG-180±10mm |
| Throttle RefreshFrequency | 50~500Hz | Signal Cable | Shielded cables-Black -OD4.2-5C-450±10mm -JP-3P*2-Black blank white-green yellow gray |
| Throttle ResponseSpeed | 300ms | Weight (Incl. cables) | 110g |
| Prop specs. | |||
| Model No. | VZ22*7.4 Inch (558.8*188.0mm) | Weight (Single Blade) | 45±2g |
| Type | Throttle | Voltage (V) | Thrust (gf) | Torque (N·m) | Current (A) | RPM | Power (W) | Effciency (gf/W) | Operating Temperature (℃) | |
| VL6013 KV210 + V80A 14S + VZ22*7.4 | 30% | 50.96 | 1543 | 0.39 | 2.98 | 2592 | 152 | 10.17 | / (Ambient Temperature: 25) | |
| 35% | 50.94 | 2152 | 0.54 | 4.53 | 3038 | 231 | 9.33 | |||
| 40% | 50.94 | 2862 | 0.71 | 6.57 | 3477 | 335 | 8.55 | |||
| 45% | 50.93 | 3662 | 0.90 | 9.17 | 3908 | 467 | 7.84 | |||
| 50% | 50.95 | 4543 | 1.12 | 12.37 | 4331 | 630 | 7.21 | |||
| 55% | 50.93 | 5508 | 1.35 | 16.25 | 4744 | 827 | 6.66 | |||
| 60% | 50.92 | 6553 | 1.61 | 20.84 | 5147 | 1061 | 6.18 | |||
| 65% | 50.92 | 7670 | 1.88 | 26.26 | 5539 | 1337 | 5.74 | |||
| 70% | 50.91 | 8859 | 2.17 | 32.60 | 5925 | 1660 | 5.34 | |||
| 80% | 50.90 | 10107 | 2.48 | 40.08 | 6301 | 2040 | 4.95 | |||
| 90% | 50.84 | 11412 | 2.81 | 48.81 | 6657 | 2481 | 4.60 | |||
| 100% | 50.75 | 12695 | 3.14 | 59.08 | 6994 | 2998 | 4.23 | |||
| VL6013 KV210 + V80A 14S + VZ22*7.4 | 30% | 44.56 | 1205 | 0.31 | 2.43 | 2288 | 108 | 11.12 | / (Ambient Temperature: 25) | |
| 35% | 44.53 | 1672 | 0.42 | 3.65 | 2682 | 163 | 10.29 | |||
| 40% | 44.52 | 2226 | 0.55 | 5.24 | 3071 | 233 | 9.55 | |||
| 45% | 44.53 | 2847 | 0.70 | 7.30 | 3455 | 325 | 8.76 | |||
| 50% | 44.52 | 3535 | 0.87 | 9.80 | 3831 | 436 | 8.10 | |||
| 55% | 44.50 | 4292 | 1.05 | 12.81 | 4203 | 570 | 7.53 | |||
| 60% | 44.51 | 5108 | 1.25 | 16.42 | 4593 | 731 | 6.99 | |||
| 65% | 44.52 | 5989 | 1.47 | 20.65 | 4925 | 919 | 6.52 | |||
| 70% | 44.49 | 6933 | 1.70 | 25.58 | 5273 | 1138 | 6.09 | |||
| 80% | 44.45 | 8952 | 2.20 | 37.80 | 5957 | 1680 | 5.33 | |||
| 90% | 44.35 | 11300 | 2.79 | 55.19 | 6636 | 2448 | 4.62 | |||
| 100% | 44.32 | 12889 | 3.19 | 71.58 | 7048 | 3173 | 4.06 | |||
| Note: Temperature in the chart is the bell temperature after running @75% throttle on 44.4V for 10min (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||

Need a product manual, CAD model, or other technical documents? Contact us for support.
Copyright © 2003-2026 T-motor, All rights reserved.