
VL8018 KV180
MOTOR
V120A
ESC
G26
PROPELLER
Recommendation
12S
Voltage
17.6kg
Max.Thrust/Arm
30~32kg
Recommended MTOW(Quad)
Recommendation
12S
Voltage
17.6kg
Max.Thrust/Arm
30~32kg
Recommended MTOW(Quad)
Model No. | VL8018 | Magnet Level | 180℃ |
Motor Size | Φ88.8*43.5mm | Lead Cable | Silicone wire14# 1000mm |
Stator | 150°C high temperature -resisting coatings | Copper Wire | 220℃ |
Configuration | 24N28P | Coil Insulation Test | 1000V/5s |
Shaft Diameter | IN: 12 OUT: 10 | Rotor Dynamic BalanceStandard | ≤10mg |
Bearing | Imported 6901 | IP | IPX5 |
CentrifugalCooling Design | YES | Package Size | 150*120*57mm |
Model No. | VL8018 | KV (RPM/V) | 180 |
Rated Voltage (LiPo) | 12S | Idle Current (15V) | 2.2A |
Internal Resistance(25℃) | 37mΩ | Peak Current | 100A |
Continuous Power(180s) | 1600W | Ambient Temperature | -30℃~55℃ |
Max. Thrust | 17.6kg | Motor Weight(indl. Cable) | 655g |
ESC specs. | |||
Model No. | V120A | Control | PWM/CAN |
Max. Voltage | 60V | Protocol | DRONE CAN/UAV CAN |
Peak Current (10s) | 130A (Under certain heat dissipation conditions) | Propeller-locking | ElectronicPropeller -locking |
Continuous Current | 60A (Under certain heat dissipation conditions) | Encoder cables | Shielded cables-Black -24AWG-5C-450±10mm -M6 aviation connector |
Standby Consumption | ≤50mA | Output Cable | Silicone wire-orange -12AWG-85±10mm |
Throttle Pos. Range | 1040~1940us (fixed) | Input Cable | Silicone wire-red/black -12AWG-180±10mm |
Throttle RefreshFrequency | 50~500Hz | Signal Cable | Shielded cables-Black -OD4.2-5C-500±10-JP -3P*2-Black blank white -green yellow gray |
Throttle ResponseSpeed | 300ms | Weight (Incl. cables) | 170g |
Prop specs. | |||
Model No. | G26*8.5 inch (660.4*215.9mm) | Weight (Single Blade) | 68±5g |
Type | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Effciency (g/W) | Operating Temperature (℃) | |
VL8018 KV180 + V120A 14S + G26*8.5 | 40% | 44.38 | 3277 | 1.01 | 7.97 | 2628 | 354 | 9.26 | 59 (Ambient Temperature: 25) | |
42% | 44.35 | 3623 | 1.11 | 9.14 | 2758 | 405 | 8.94 | |||
44% | 44.33 | 3971 | 1.22 | 10.41 | 2886 | 461 | 8.61 | |||
46% | 44.29 | 4349 | 1.32 | 11.78 | 3014 | 522 | 8.34 | |||
48% | 44.25 | 4741 | 1.44 | 13.28 | 3140 | 587 | 8.07 | |||
50% | 44.22 | 5123 | 1.55 | 14.85 | 3266 | 657 | 7.80 | |||
52% | 44.18 | 5527 | 1.67 | 16.55 | 3390 | 731 | 7.56 | |||
54% | 44.13 | 5980 | 1.81 | 18.48 | 3517 | 816 | 7.33 | |||
56% | 44.09 | 6424 | 1.94 | 20.50 | 3638 | 904 | 7.11 | |||
58% | 44.05 | 6860 | 2.07 | 22.62 | 3757 | 996 | 6.89 | |||
60% | 44.00 | 7328 | 2.20 | 24.87 | 3875 | 1094 | 6.70 | |||
62% | 43.95 | 7794 | 2.34 | 27.25 | 3991 | 1198 | 6.51 | |||
64% | 43.90 | 8246 | 2.47 | 29.72 | 4105 | 1305 | 6.32 | |||
66% | 43.85 | 8720 | 2.61 | 32.34 | 4218 | 1418 | 6.15 | |||
68% | 43.79 | 9188 | 2.76 | 35.13 | 4329 | 1538 | 5.97 | |||
70% | 43.73 | 9667 | 2.90 | 38.08 | 4436 | 1665 | 5.80 | |||
80% | 43.34 | 12133 | 3.65 | 55.09 | 4940 | 2388 | 5.08 | |||
90% | 42.93 | 14394 | 4.34 | 75.04 | 5364 | 3222 | 4.47 | |||
100% | 42.48 | 16107 | 4.88 | 95.16 | 5657 | 4043 | 3.98 | |||
VL8018 KV180 + V120A 14S + G26*8.5 | 40% | 49.91 | 4097 | 1.25 | 9.65 | 2927 | 482 | 8.50 | 59 (Ambient Temperature: 25) | |
42% | 49.88 | 4525 | 1.37 | 11.08 | 3071 | 553 | 8.19 | |||
44% | 49.84 | 4967 | 1.50 | 12.60 | 3213 | 628 | 7.91 | |||
46% | 49.81 | 5423 | 1.64 | 14.29 | 3353 | 712 | 7.62 | |||
48% | 49.76 | 5900 | 1.78 | 16.15 | 3488 | 804 | 7.34 | |||
50% | 49.73 | 6392 | 1.92 | 18.09 | 3606 | 899 | 7.11 | |||
52% | 49.68 | 6894 | 2.07 | 20.20 | 3758 | 1004 | 6.87 | |||
54% | 49.64 | 7388 | 2.22 | 22.46 | 3890 | 1115 | 6.63 | |||
56% | 49.61 | 7938 | 2.38 | 24.89 | 4021 | 1235 | 6.43 | |||
58% | 49.55 | 8452 | 2.53 | 27.45 | 4147 | 1360 | 6.22 | |||
60% | 49.49 | 8996 | 2.70 | 30.16 | 4273 | 1493 | 6.03 | |||
62% | 49.42 | 9529 | 2.86 | 33.03 | 4397 | 1632 | 5.84 | |||
64% | 49.35 | 10077 | 3.03 | 36.12 | 4519 | 1783 | 5.65 | |||
66% | 49.28 | 10632 | 3.19 | 39.32 | 4642 | 1938 | 5.49 | |||
68% | 49.21 | 11190 | 3.36 | 42.71 | 4755 | 2102 | 5.32 | |||
70% | 49.14 | 11751 | 3.52 | 46.19 | 4867 | 2270 | 5.18 | |||
80% | 48.74 | 14450 | 4.34 | 66.04 | 5353 | 3219 | 4.49 | |||
90% | 48.28 | 16458 | 4.97 | 87.07 | 5712 | 4204 | 3.91 | |||
100% | 48.03 | 17587 | 5.22 | 99.04 | 5855 | 4756 | 3.63 | |||
Note:Temperatureinthechartisthebelltemperatureafterrunning@75%throttle on 44.4V for10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |
Copyright © 2003-2023 T-motor, All rights reserved.