

AX435-B Configuration
Recommended Takeoff Weight
10-12kg
Max Thrust
9.7kg
Motor weight
485g
Recommended Battery
12S (LiPo)
Recommended Setup
AX435-B Motor+AT115A ESC+AUFZ16*13/AUFZ17*14/AUFZ17*11 Prop

AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
HIGH MOUNTING VERSATILITY
Designed for pusher configurations. Features rear shaft output for internally mounted installations and front shaft output for externally mounted installations, adapting to diverse airframe layouts.

AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
ENHANCED COOLING EFFICIENCY
Optimized for pusher applications. End caps incorporate tilted centrifugal cooling fins aligned with rotation direction, improving heat dissipation efficiency by 5%.
AX435-A | AX435-B | AX525-A | AX525-B | AX530-A | AX530-B
QUICK INSTALLATION
Integrated collet-type prop hub enables rapid installation of folding propellers.
AX435-B Configuration
Recommended Takeoff Weight
10-12kg
Max Thrust
9.7kg
Motor weight
485g
Recommended Battery
12S (LiPo)
Recommended Setup
AX435-B Motor+AT115A ESC+AUFZ16*13/AUFZ17*14/AUFZ17*11 Prop
| 电机型号 | AX435-B | 磁铁耐温等级 | 180℃ |
| 电机外观尺寸 | Φ49.5*89mm | 引线规格x长度 | 漆包线150mm |
| 定子工艺 | 耐150℃高温涂敷 | 漆包线耐温等级 | 220℃ |
| 槽极数 | 12N14P | 线圈耐压 | 500V/5s |
| 电机轴径 | IN:8mm OUT:8mm | 转子动平衡标准 | ≤30mg |
| 轴承型号 | MR148/688ZZ轴承 | 包装尺寸 | 197*104*75mm |
| 技术参数 | |||
| KV值 | 220 | 空载电流 (15V) | 1.4A |
| 最大持续功率 | 684W | 最大电流 | 75A |
| 工作额定电压 (LiPo) | 12S | 相间内阻 | 46mΩ |
| 最大拉力 | 7.5kg | 电机重量 (含线) | 485g |
| KV值 | 250 | 空载电流 (15V) | 1.6A |
| 最大持续功率 | 695W | 最大电流 | 82A |
| 工作额定电压 (LiPo) | 12S | 相间内阻 | 37mΩ |
| 最大拉力 | 9.7kg | 电机重量 (含线) | 485g |
| 型号 | 桨 | 油门点 (%) | 电压 (V) | 电流 (A) | 功率 (W) | 转速 (RPM) | 扭矩 (N.m) | 拉力 (g) | 力效 (g/W) | 电机温度 (℃) |
| AX435-B KV220 | AUFZ 16*13 | 40% | 44.71 | 6.39 | 286 | 3616 | 0.61 | 1143 | 4.00 | 77.4 (环境温度: 25) |
| 45% | 44.66 | 8.42 | 376 | 3992 | 0.74 | 1403 | 3.73 | |||
| 50% | 44.61 | 11.35 | 506 | 4412 | 0.91 | 1734 | 3.42 | |||
| 55% | 44.52 | 15.36 | 684 | 4848 | 1.10 | 2111 | 3.09 | |||
| 60% | 44.44 | 19.75 | 878 | 5256 | 1.31 | 2498 | 2.85 | |||
| 65% | 44.36 | 23.85 | 1058 | 5597 | 1.49 | 2842 | 2.69 | |||
| 70% | 44.24 | 29.75 | 1316 | 5979 | 1.70 | 3256 | 2.47 | |||
| 75% | 44.13 | 35.98 | 1588 | 6326 | 1.89 | 3661 | 2.31 | |||
| 80% | 44.00 | 42.18 | 1856 | 6633 | 2.11 | 4051 | 2.18 | |||
| 90% | 43.70 | 58.10 | 2539 | 7239 | 2.55 | 4836 | 1.90 | |||
| 100% | 43.38 | 74.42 | 3228 | 7708 | 2.91 | 5488 | 1.70 | |||
| AUFZ 17*14 | 40% | 44.77 | 4.95 | 221 | 3722 | 0.46 | 1437 | 6.49 | 85.3 (环境温度: 25) | |
| 45% | 44.74 | 6.55 | 293 | 4121 | 0.56 | 1777 | 6.07 | |||
| 50% | 44.69 | 8.95 | 400 | 4578 | 0.70 | 2226 | 5.57 | |||
| 55% | 44.63 | 11.93 | 532 | 5021 | 0.85 | 2704 | 5.08 | |||
| 60% | 44.57 | 15.05 | 671 | 5441 | 0.99 | 3192 | 4.76 | |||
| 65% | 44.50 | 18.45 | 821 | 5816 | 1.11 | 3664 | 4.46 | |||
| 70% | 44.41 | 22.86 | 1015 | 6212 | 1.27 | 4213 | 4.15 | |||
| 75% | 44.32 | 27.93 | 1238 | 6606 | 1.48 | 4790 | 3.87 | |||
| 80% | 44.21 | 33.51 | 1481 | 6977 | 1.67 | 5357 | 3.62 | |||
| 90% | 43.96 | 45.84 | 2015 | 7631 | 2.04 | 6477 | 3.21 | |||
| 100% | 43.68 | 60.38 | 2637 | 8195 | 2.44 | 7473 | 2.83 | |||
| AX435-B KV250 | AUFZ 17*11 | 40% | 44.74 | 6.31 | 282 | 4097 | 0.53 | 1963 | 6.95 | 89.2 (环境温度: 25) |
| 45% | 44.70 | 8.40 | 376 | 4539 | 0.65 | 2426 | 6.46 | |||
| 50% | 44.64 | 11.31 | 505 | 5020 | 0.80 | 2993 | 5.93 | |||
| 55% | 44.56 | 15.60 | 695 | 5526 | 0.98 | 3657 | 5.26 | |||
| 60% | 44.48 | 19.66 | 875 | 5976 | 1.14 | 4285 | 4.90 | |||
| 65% | 44.40 | 24.00 | 1066 | 6376 | 1.28 | 4903 | 4.60 | |||
| 70% | 44.29 | 29.64 | 1313 | 6798 | 1.52 | 5612 | 4.27 | |||
| 75% | 44.15 | 36.87 | 1628 | 7256 | 1.77 | 6431 | 3.95 | |||
| 80% | 44.03 | 43.15 | 1900 | 7613 | 1.94 | 7098 | 3.74 | |||
| 90% | 43.72 | 59.33 | 2594 | 8307 | 2.35 | 8497 | 3.28 | |||
| 100% | 43.28 | 81.57 | 3531 | 8927 | 2.78 | 9698 | 2.75 | |||
| 注意:电机温度为100%油门下电机运行1分钟的机壳温度。 (该数据由T-MOTOR自主平台测试所得,仅作为选型参考,最终解释权归T-MOTOR所有。) | ||||||||||
Copyright © 2003-2023 T-motor, All rights reserved.