FLAME Series

FLAME 25A 4S
A professional ESC tailored for FPV with efficient, intelligent control algorithm and great compatibility which features ESC with quick and accurate response.
FLAME 60A 12S V2.0
A 6-12S ESC with reasonable dissipation and excellent safety performance from the layered structure for industrial applications.
FLAME 70A 6S
A 4-6S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 80A 12S V2.0
FLAME 100A 6S
A 4-6S low voltage high current ESC for VTOL. The layered structure and waterproof design contribute to reasonable dissipation and competence in working in extreme environments.
FLAME 100A 14S
FLAME 180A 12S V2.0
A 6-14S ESC with peak current of up to 200A and perfect compatibility with motors of 5-20kg thrust.
FLAME 200A 14S
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp