motorMore

U8
First generation of efficiency motor for application of surveillance that requires long flight time of over 2 hours.
U10 PLUS
The industrial grade motor providing a thrust of over 5.7kg at hover, can be used for a diverse applications requiring heavy load.IP55 level guarantees safe flight in various environments with excellent performance.
MN2204
MN1804
Upgrade your 250-350g multicopters with excellent quality of efficiency, mobility and stability.

escMore

FLAME 25A 4S
A professional ESC tailored for FPV with efficient, intelligent control algorithm and great compatibility which features ESC with quick and accurate response.
Want to learn more about our products or provide industry solutions? Get help from a T-MOTOR expert.
Contact us via WhatsApp